The AP-N-MNT-B is a professional mount bracket kit for indoor access points (AP) on a triangular keel of ceiling, beam or threaded rod, providing for the ideal combination of aesthetics and wireless coverage.
Click to open expanded view
AP-N-MNT-B Indoor AP Mount Bracket Kit (Single) Type B: Triangular Keel and Threaded Rod within 5/16 Diameter
#191251
#191251
5,83 € (Incl. VAT)
FS P/N: AP-N-MNT-B
81 Sold
1 Review
2 Questions
118 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
AP-N-MNT-B Indoor AP Mount Bracket Kit (Single) Type B: Triangular Keel and Threaded Rod within 5/16 Diameter
Specifications
Application
Triangular keel of ceiling, beam or threaded rod installation for indoor access points
Dimensions
67×67×11mm
Supported Device Models
AP-N505, AP-N515, AP-N635, AP-W6D2400C, AP-W6T6817C
Material
SGCC
Features
Your Installation Needs Met with Perfection
Support triangular keel ceiling, beam or threaded rod mounting, ensuring a solid and stable connection.
SGCC Material Design You Can Trust
Built with selected high quality SGCC, it's rust-proof and corrosion-resistant, ensuring the best experience and longevity.
Compatible with Wi-Fi 6 Indoor APs
Tailored to FS Wi-Fi 6 indoor access points to fulfill diverse installation with precision.
Further Details are Avaliable
Consists of 1 bracket, 4 steel wire ropes and 10 screws, easy as a breeze to install.
Videos
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
T***r
United States
April 11, 2024
Thanks for the bracket kit, which made access points blends seamlessly with our office decor. Our office has very stable wireless coverage and strong signal strength now.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed