The 1000BASE-SX SFP transceiver supports up to 2km link lengths over LC duplex SMF or MMF fiber. Each SFP transceiver module is individually tested to be used on a series of switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption, the hot swappable 1G SFP transceiver is ideal for Internet Service Provider (ISP) Gigabit Ethernet communication links, Enterprise LAN & SAN Networks, Data Center LAN & SAN Networks and other optical links.
Click to open expanded view
Cisco Compatible SFP 1000BASE-SX 1310nm 2km DOM Duplex LC/UPC SMF/MMF Optical Transceiver Module (Industrial)
#190894
#190894
15,47 € (Incl. VAT)
FS P/N: SFP1G-SX-31-I
867 Sold
17 Reviews
22 Questions
Transceiver Models:
319 in DE Warehouse, Get it by 11 Jul, 2024
425 in Global Warehouse, Get it by 23 Jul, 2024
50 in Transit, Get it by 7 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco Compatible 1000BASE-SX SFP Transceiver Module (SMF/MMF, 1310nm, 2km, LC, Industrial, DOM)
Specifications
Part Number
SFP1G-SX-31-I
Vendor Name
FS
Form Factor
SFP
Max. Data Rate
1000Mbps
Connector
Duplex LC
Max. Cable Distance
2km
Media
SMF/MMF
Wavelength
1310nm
Modulation
NRZ
Power Consumption
< 1W
Transmitter Type
FP
Receiver Type
PIN-TIA
TX Power
-9~-3dbm
Receiver Sensitivity
< -21dBm
BER
1E-12
DOM Support
Yes
Protocols
SFF-8472
MSA
IEEE 802.3
MSA
IEEE 802.3
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
1G Connectivity for Data Center
Featured with low power consumption, the SFP transceivers provide a cost-effective solution for Gigabit Ethernet applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Hot Pluggable SFP MSA Compliant
Digital Optical Monitoring
Class 1 FDA Laser Safety
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Questions & Answers
Ask a question
All (22)Cisco Series (8)Application (4)Matching Cables (2)TP-Link Series (2)Transmission (2)Configuration (1)Humidity (1)Other Compatibility (1)Product Comparison (1)Specification (1)Warranty (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
11
6
0
0
0
Д***н
Russian Federation
May 12, 2024
This industrial module is very easy to use. Excellent product for the cost!
Verified Purchase
Helpful 0
Comment 0O***y
United States
November 29, 2023
We've been using these products for a while now, and each time I am pleased with the experience. We will continue to use these products and would recommend them to everyone.
Verified Purchase
Helpful 2
Comment 0H***n
United States
November 20, 2023
I had no issues installing and getting these SFPs to work. Excellent product for the cost!
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed