The Generic compatible 9.953G-TX/9.953G-RX & 9.953G-TX/2.488G-RX transceiver module is specifically designed for 10-Gigabit-capable Passive Optical Network (XGSPON) system. It integrates bidirectional data transmission over one single-mode optical fiber. The XGSPON OLT Small Form-factor Pluggable Plus (SFP+) transceiver provides a symmetric 9.953Gbps & 2.488Gbps upstream and 9.953Gbps downstream data rate, reaching a link up to 20km via an SC/UPC connector. It can operate at temperatures between -40 to 85°C. Digital diagnostic monitoring (DOM) allows access to real-time operating parameters. It is fully compliant with ITU-TG.9807.1.
![Generic Compatible XGSPON OLT SFP+ 1577nm-TX/1270nm-RX 9.953G-TX/9.953G-RX Class N1 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial) This picture is about XGS-SFP-52-20N1I.](https://resource.fs.com/mall/mainImg/202308100940445q0h5r.jpg)
Click to open expanded view
![Generic Compatible XGSPON OLT SFP+ 1577nm-TX/1270nm-RX 9.953G-TX/9.953G-RX Class N1 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial) This picture is about XGS-SFP-52-20N1I.](https://resource.fs.com/mall/mainImg/60x60/202308100940445q0h5r.jpg)
![Generic Compatible XGSPON OLT SFP+ 1577nm-TX/1270nm-RX 9.953G-TX/9.953G-RX Class N1 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial) This picture is about XGS-SFP-52-20N1I.](https://resource.fs.com/mall/mainImg/60x60/20230810094044oddzqw.jpg)
![Generic Compatible XGSPON OLT SFP+ 1577nm-TX/1270nm-RX 9.953G-TX/9.953G-RX Class N1 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial) This picture is about XGS-SFP-52-20N1I.](https://resource.fs.com/mall/mainImg/60x60/20230810094050pp3qw5.jpg)
![Generic Compatible XGSPON OLT SFP+ 1577nm-TX/1270nm-RX 9.953G-TX/9.953G-RX Class N1 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial) This picture is about XGS-SFP-52-20N1I.](https://resource.fs.com/mall/mainImg/60x60/20230810094044hnpj9h.jpg)
![Generic Compatible XGSPON OLT SFP+ 1577nm-TX/1270nm-RX 9.953G-TX/9.953G-RX Class N1 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial) This picture is about XGS-SFP-52-20N1I.](https://resource.fs.com/mall/mainImg/60x60/20230810094050lddum9.jpg)
Generic Compatible XGSPON OLT SFP+ 1577nm-TX/1270nm-RX 9.953G-TX/9.953G-RX Class N1 20km DOM Simplex SC/UPC SMF Optical Transceiver Module (Industrial)
#190476
#190476
367,71 € (Incl. VAT)
FS P/N: XGS-SFP-52-20N1I
8 Sold
10 Reviews
5 Questions
Transceiver Models:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Generic Compatible 9.953G-TX/9.953G-RX & 9.953G-TX/2.488G-RX XGSPON OLT Class N1 Transceiver Module (SMF, 1577nm-TX/1270nm-RX, 20km, SC/UPC, Industrial, DOM)
Specifications
Part Number
XGS-SFP-52-20N1I
Vendor Name
FS
Form Factor
SFP+
Max Transmission Distance
20km
Wavelength
1577nm-TX/1270nm-RX
Data Rate
9.953G-TX/9.953G-RX
Connector
SC/UPC
Media
SMF
Transmitter Type
EML
Receiver Type
APD-TIA
Tx Power
2~5dBm
Rx Power
-26~-5dBm (9.953G)
-27.5~-7dBm (2.488G)
-27.5~-7dBm (2.488G)
Class
N1
Number of Pins
20PIN
Receiver Overload
-5dBm (9.953G)
-7dBm (2.488G)
-7dBm (2.488G)
Receiver Sensitivity
>-26 dBm (9.953G)
>-27.5 dBm (2.488G)
>-27.5 dBm (2.488G)
Power Consumption
<2.5W
Extinction Ratio
8.2dB
Application
XGSPON
Protocols
ITU-T G9807.1
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
DDM/DOM
Support
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Symmetric XGS-PON Network Solution
The XGSPON OLT module can provide users with a symmetric 9.953Gbps Tx/Rx, and provide better support for applications that need to continuously occupy uplink bandwidth.
![](https://resource.fs.com/mall/fs_scene_images/20230829120303xfq37b.jpg)
Tailored Excellence with TO-Can Package
Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, suitable for industrial environments.
Point-to-multipoint, Flexible Networking
In this P2MP optical signals transmission mode, different wavelengths are used to send and receive signals between OLT and ONU.
Questions & Answers
Ask a question
All (5)Application (1)Connectors (1)Matching Product (1)Maximum Distance (1)Operating Temperature (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
10
0
0
0
0
R***y
United States
November 17, 2023
I have to say, I've never received such a quick response from the company before! Moreover, it was incredibly detailed, which is crucial for someone just starting out like me.
Verified Purchase
Helpful 0
Comment 0C***m
Senegal
November 14, 2023
I am thoroughly pleased with your quick response and FS's efficiency in resolving my order change.
Verified Purchase
Helpful 0
Comment 0L***n
Canada
November 13, 2023
I haven't had the opportunity to put the module to the test, but upon connecting them, they seemed to establish a link, so everything appears to be in order - thank you!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed