FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about C6ASFTPPVC.
This picture is about C6ASFTPPVC.
This picture is about C6ASFTPPVC.
This picture is about C6ASFTPPVC.
This picture is about C6ASFTPPVC.
This picture is about C6ASFTPPVC.
This picture is about C6ASFTPPVC.
This picture is about C6ASFTPPVC.

Customized Cat6a Ethernet Bulk Cable, 23AWG Solid Pure Bare Copper Wire, 750MHz, Shielded (S/FTP)

#190460
#190460

Solid Bare Copper PVC 10G Indoor

117,81 € (Incl. VAT)
FS P/N: C6ASFTPPVC
0 Sold
0 Review
2 Questions
Length:
328.08ft (100m)
Conductor Type:
Solid
Gauge:
23AWG
Cable Rating:
PVC CMR
Color:
Blue
Pre-order, Ship by 24 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
190,00 € via UPS Express Saver®
Project Inquiry
Solution Design
1-Year Warranty

Customized Cat6a Ethernet Bulk Cable, 23AWG Solid Pure Bare Copper Wire, 750MHz, Shielded (S/FTP)

Cat6a was developed to achieve maximum distance of 100 meters for full 10 Gigabit network speeds. This robust spec will afford you the extra headroom across your network that Cat6 can not.

The 750MHz performance is double that of Category 6 and five times the bandwidth capacity of Category 5e. Our Cat6a bulk cable tested for compliance with all EIA/TIA-568-C Cat 6a specifications.

Specifications
Cable Type
Category 6a
Shielding Type
S/FTP
Cable Jacket
PVC CMR
Cable Length
328.08ft (100m)/1000ft (305m)/1640.42ft (500m)/3280.84ft (1000m)
Reference Bandwidth
750MHz
Data Rate Support
1G/10GBase-T
Wire Gauge
23AWG
Conductor Type
Pure Bare Copper Wire
Conductor Diameter (mm)
0.560 ± 0.005
Cable Outer Diameter (mm)
7.50 ± 0.50
Maximum Installation Tension (N)
110
Bend Radius (mm)
32
Cable Color
Blue/Black/Green/White/Yellow Red/Gray/Orange/Purple/Pink
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to 75°C (-4 to 167°F)
Installation Temperature
-10 to 50°C (-14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Copper Cabling System
Pairs high-quality and proven performance with a user-friendly design to support fast, easy installations.
Up to 750MHz and Ensures Compatibility with 10G-T Ethernet

This cable speeds up to 750 MHz and complies with PoE++ standard, widely compatible with 10/100/1000-T and 10G-T Ethernet, which allows for more reliable data transmission.

Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed