The loopback module is a 25Gbps Quad Small Form Factor Pluggable SFP28 loopback module for testing SFP28 transceiver ports on host/system boards. By substituting a full-featured SFP28 transceiver, the electrical loopback provides a cost effective method for SFP28 port testing.
Note: The FS P/N is changed from SFP28-LB to SFP-LOOP-25G, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
Brocade Compatible SFP28 25G Passive Loopback Testing Module
#190388
#190388
33,32 € (Incl. VAT)
FS P/N: SFP-LOOP-25G
0 Sold
4 Reviews
0 Question
Transceiver Models:
47 in DE Warehouse, Get it by 23 Sep, 2024
163 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Brocade Compatible 25G SFP28 Passive Loopback Testing Module
Specifications
Part Number
SFP-LOOP-25G
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
28Gbps
Attenuation
0dB
Power Consumption
0W
DDM/DOM
Supported
Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant,SONET, SDH, Gigabit Ethernet, Fiber Channel
Application
SFP28 Port Testing, Board Level System Testing
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
25G SFP28 Loopback Module for Testing
This low-profile passive SFP28 25G loopback cable features typical insertion loss (attenuation) characteristics of a mere 0dB, consuming no more than 0.0 Watts of power during the testing process.
Power Consumption
0W
Attenuation
0dB
Max Data Rate
28Gbps
Make Port Testing Easier and More Efficient
Compared with traditional loopback testing where modules are connected to jumpers, loopback modules are simpler and more efficient in port testing, allowing you to check port operating status by simply plugging in the switch.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
4
0
0
0
0
J***o
Taiwan, China
August 28, 2023
Nice service.
Verified Purchase
Helpful 0
Comment 0J***o
Taiwan, China
May 24, 2023
Great support!
Verified Purchase
Helpful 0
Comment 0R***f
United States
August 18, 2020
Got these loopback modules for our transceiver board-level test. These modules worked great on our switches and the test results had no problems. These modules provided us a cost-effective method for our SFP28 port testing. Quite satisfied!
Verified Purchase
Helpful 11
Comment 0See all reviews
Resources
Recently Viewed