FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP-10G-AO01-I.
This picture is about SFP-10G-AO01-I.
This picture is about SFP-10G-AO01-I.
This picture is about SFP-10G-AO01-I.
This picture is about SFP-10G-AO01-I.
This picture is about SFP-10G-AO01-I.
This picture is about SFP-10G-AO01-I.
This picture is about SFP-10G-AO01-I.
This picture is about SFP-10G-AO01-I.
This picture is about SFP-10G-AO01-I.

1m (3ft) Arista Networks Compatible 10G SFP+ Industrial Active Optical Cable

#189156
#189156

≤ 1W 30mm Industrial Fiber

70,21 € (Incl. VAT)
FS P/N: SFP-10G-AO01-I
0 Sold
0 Review
0 Question
Pre-order, Ship by 24 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Arista Compatible 10G SFP+ Industrial AOC (1-meter, SFP+ to SFP+)

The Arista Compatible SFP+ Industrial Active Optical Cables are direct-attach fiber assemblies with SFP+ connectors and operate over Multi-Mode Fiber (MMF). This AOC is compliant with SFF-8431 MSA compliant. It provides a cost-efficient solution as compared to using discrete optical transceivers and optical patch cables and is suitable for 10Gbps connections within racks and across adjacent racks.

Note: The FS P/N is changed from SFPP-AO01-I to SFP-10G-AO01-I, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
SFPP10-AO01-I
Vendor Name
FS
Connector Type
SFP+ to SFP+
Max Supply Voltage
3.45 V
Minimum Bend Radius
30mm
Cable Length
1~300m@OM3 MMF
Wavelength
850nm
Built-in CDR
NO
Transmitter Type
VSCEL
Receiver Type
PIN
Modulation
NRZ
Bit Error Rate
1E-12
Jacket Material
OFNP
Built-in FEC
NO
Protocols
SFF-8431,10GBASE Ethernet, Fibre Channel
Operation temperature
-40 to 85°C (-40 to 185°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
10G Connectivity for Data Center
Featured with 1W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Center Wavelength
850nm
850nm
Minimum Bend Radius
30mm
7.5mm
Transmitter Type
VCSEL
VCSEL
Connector Type
SFP+ to SFP+
SFP+ to SFP+
Cable Distance (Max.)
1~300m@OM3 MMF
1~300m@OM3 MMF
Modulation
NRZ
NRZ
Bit Error Rate
1E-12
1E-15
Operation temperature
-40 to 85°C (-40 to 185°F)
0 to 70°C (32 to 158°F)
Protocols
SFF-8431,10GBASE SR Ethernet, Fibre Channel
SFF-8431,10GBASE SR Ethernet, Fibre Channel
Application
10 Gigabit Industrial Ethernet
10 Gigabit Ethernet
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed