FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about  .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about .
This picture is about  .

Vertical Single Sided Cable Manager, 42RU, Bend Radius Finger, 3.5 in. Wide

#188944
#188944

SPCC 3.5" Width EIA Rack

260,61 € (Incl. VAT)
FS P/N: CMV-SFD42U9W
199 Sold
0 Review
0 Question
131 in Transit, Get it by 12 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
140,00 € via UPS Express Saver®
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

42U 3.5" Wide Plastic Single Sided Vertical Cable Management

Vertical cable managers are designed to manage networking equipment in half the area required by traditional cable management systems. Molded cable management fingers, with integral bend radius control, combine with angled patch panels to eliminate the need for horizontal cable managers. This frees up rack space for additional patch panels, active equipment, or cable pathways, reducing the number of racks that may be required for the network layout.

Specifications
Number of Rack Spaces
42U
Style
Finger Duct
Orientation
Vertical
Product Type
Single Sided
Body Material
SPCC
Environment
Indoor
Dimensions (HxWxD)
73.5''x3.5''x6.0'' (1866.9x88.9x152.6mm)
Weight
22.05lbs (10kg)
Installation
Matching for 42U/45U Open Rack
Included Accessories
Quick Release Brackets x4, Brackets x4, M4 Countersunk Head Screws x32, Clip Screws and Nuts x8
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Versatile Designs for Vertical Cable Management

The vertical cable manager pairs ultra-high-density capability and versatility, freeing up valuable floor space to result in significant cost savings for the network infrastructure.

Two Convenient Mounting Options

Both rack hole mounting and hoist bracket mounting make installation easy and convenient

Square Edge Holes

Allow routing cables front-to-rear/rear-to-front to meet different cabling needs

T-shaped Flexible Fingers

Maintain proper bend radius to eliminate cable stress and manage all types of cables

products/188944.html
CMV-SFD42U9W
products/63033.html
CMV-SFD45U5W
products/64186.html
CMV-5U3W
products/63030.html
CMV-DFD45U5W
Number of Rack Spaces
42U
45U
5U
45U
Style
Finger Duct with Cover
Finger Duct with Cover
Finger Duct
Finger Duct with Cover
Orientation
Vertical
Vertical
Vertical
Vertical
Product Type
Single Sided
Single Sided
Single Sided
Dual Sided
Body Material
SPCC
ABS
ABS, UL 94V-0
ABS
Cover Material
-
PVC
-
PVC
Dimensions (HxWxD)
73.5''x3.5''x6.0'' (1866.9x88.9x152.6mm)
83"x4.9"x6.5" (2108x125x165mm)
8.74''x1.02''x3.00'' (222.0x26.0x84.0mm)
83"x4.9"x12" (2108x125x310mm)
Installation
Matching for 42U/45U Open Rack
Matching for 45U Open Rack
Standard Racks & Cabinets
Matching for 45U Open Rack
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed