The 100GBASE-FR Single Lambda SFPDD module is designed for use in 100GBASE Ethernet throughput up to 2km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. This transceiver is compliant with SFPDD MSA and SFP-DD MIS Rev 2.0 standard. It combines 2x26.5625GBd PAM4 electrical lanes into one 53.125GBd PAM4 optical channel in compliance with IEEE100GBASE-FR. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as Data Center, 100G Ethernet.
Click to open expanded view
Generic Compatible SFPDD 100GBASE-FR Single Lambda 1310nm 2km DOM Duplex LC/UPC SMF Optical Transceiver Module
#188387
#188387
391,51 € (Incl. VAT)
FS P/N: SFPDD-FR-100G
113 Sold
2 Reviews
3 Questions
Transceiver Type:
3 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
100GBASE-FR SFPDD Optical Transceiver Module (SMF, 1310nm, 2km, LC, DOM)
Specifications
Part Number
SFPDD-FR-100G
Vendor Name
FS
Form Factor
SFP-DD
Max Data Rate
106.25Gbps (2x53.125Gbps)
Wavelength
1310nm
Max Cable Distance
2km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-3.1-4dBm
Minimum Receiver Power
-7.1dBm
Power Budget
4dB
Receiver Overload
4dBm
Power Consumption
≤3.5W
Extinction Ratio
>3.5dB
CDR (Clock and Data Recovery)
TX & RX
Inbuilt FEC
YES
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP-DD MSA, IEEE 802.3
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Less than 3.5W Power Consumption for Energy-saving
Built-in Inphi DSP Chip, the 100G single-lambda transceiver offers high-speed, and low-power in 100G applications.
Inphi DSP Chip
Stable Transmission
≤3.5W
Low Power Consumption
100Gbps
High Bandwidth
Questions & Answers
Ask a question
All (3)Unanswered Question (1)Advantage (1)Application (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
J***n
United States
June 28, 2023
Working performance: As expected, no issues.
Shipment & Delivery: On time and packaged securely with no damage to package or items delivered.
Service: Exceptional
Suggestion: No recommendations or suggestions to report.
Shipment & Delivery: On time and packaged securely with no damage to package or items delivered.
Service: Exceptional
Suggestion: No recommendations or suggestions to report.
Verified Purchase
Helpful 2
Comment 0F***a
Australia
June 10, 2023
We have used them for a project, and they have performed as expected.
Verified Purchase
Helpful 2
Comment 0See all reviews
Resources
Recently Viewed