FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about ded.
This picture is about ede.
This picture is about ed.
This picture is about ed.
This picture is about de.
This picture is about ded.
This picture is about de.
This picture is about ded.
This picture is about ede.
This picture is about ed.
This picture is about ed.
This picture is about de.
This picture is about ded.
This picture is about de.

50m (164ft) Generic Compatible 200G QSFP56 to 4 x 50G SFP56 Active Optical Breakout Cable

#188353
#188353

≤5.5W 30mm Fiber PAM4

1.732,64 € (Incl. VAT)
FS P/N: QSFP-200G-4SAO50
7 Sold
2 Reviews
2 Questions
Pre-order, Ship by 13 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Generic Compatible 200G QSFP56 Breakout AOC (50-meter, OM3 MMF, QSFP56 to 4x SFP56)

The Generic Compatible 200G QSFP56 to 4x50G SFP56 Breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). This breakout cable is compliant with QSFP56 MSA/SFP56 MSA and IEEE Standards. It provides a connection of a 200G QSFP56 port on one end and to four SFP56 connectors on the other end and is suitable for quick and simple connections within racks and across adjacent racks.


Note: The FS P/N is changed from Q56-4S56AO50 to QSFP-200G-4SAO50, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-200G-4SAO50
Vendor Name
FS
Connector Type
QSFP56 to SFP56
Max Data Rate
200G
Minimum Bend Radius
30mm
Cable Length
50m (164ft)
Receiver Type
PIN
Transmitter Type
VSCEL
Temperature
0 to 70°C (32 to 158°F)
Jacket Material
OFNP
Typical Power Consumption
5.5W (QSFP56), 3W (SFP56)
Power Supply
3.3V
Wavelength
850nm
Fiber Type
OM3 Multimode Fiber (MMF)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Tested in Host Devices for Proven Interoperability
Every unit is quality tested in the targeted switch environment to guarantee flawless operations.
Support Real-time Configuration with FS Box
This AOC cable can realize real-time compatibility requirements, and upgrade firmware (part number, serial number, etc.) with FS Box, making it compatible with the upgrade switches.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

R***z

France

June 18, 2023
5.0
work as described.
Verified Purchase
Helpful 0
Comment 0

D***t

France

June 08, 2023
5.0
good,things
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed