Ericsson compatible SFP+ transceiver supports up to 40km link lengths over single-mode fiber (SMF) via an LC duplex connector. This transceiver is compliant with SFF-8431 and SFF-8432 MSA standards. Digital diagnostics functions are available via a 2-wire serial interface, as specified in SFF-8495, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be deployed in the DWDM networking equipment in metropolitan access and core networks.
Click to open expanded view
Ericsson C30 Compatible SFP+ 10G DWDM 1553.33nm 100GHz 40km DOM Duplex LC/UPC SMF Optical Transceiver Module For 4G Wireless (Industrial)
#187381
#187381
308,21 € (Incl. VAT)
FS P/N: DWDM-SFP10G-40-I
6 Sold
2 Reviews
2 Questions
Wavelength:
Pre-order, Ship by 29 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Ericsson Compatible 10G DWDM SFP+ Transceiver Module (SMF, 1553.33nm, 40km, LC, Industrial, DOM)
Specifications
Part Number
DWDM-SFP10G-40-I
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10Gbps
Wavelength
1553.33nm
Max Cable Distance
40km
Connector
Duplex LC
Optical Components
EML DWDM
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
<-16dBm
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Ideal for 4G Fronthaul Active WDM Solution
This solution enables 4G base station expansion with one single fiber converging multi-station service when fiber is scarce and demand for capacity remains high. Learn more
-40°C to 85°C I-temp
Strict industrial grade reliability tests ensure performance in harsh environments
Low Latency
Market leading ultra-low latency meets the requirements of 4G deployment
TO Hermetic Packaging
Protect from environmental factors such as contaminants and moisture
Providing Stable 4G Wireless Conectivity
Built-in Semtech chip with analog clock-and-data recovery (CDR) design and EML laser deliver long-term reliable operation, saving maintenance costs at remote sites.
Semtech Chip
Stable Transmission
EML Laser
Reliable Network
10Gbps
Wireless CPRI
Tested in Host Devices for Proven Interoperability
Every unit is tested to ensure flawless operations on the targeted switches for data centers, and standardized interfaces ensuring full interoperability with major telecom equipment makers.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipment and strict adherence to GR-468 standards to ensure you get high quality and reliable industrial optics.
Optical Spectrum Test
1563.05nm
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Videos
Questions & Answers
Ask a question
All (2)Connection (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
S***n
France
June 25, 2023
Simply awesome. Have ordered several items and the shipping is always super fast with good prices.
Verified Purchase
Helpful 0
Comment 0H***y
France
June 23, 2023
I always find quality products at fs at a great price and products are delivered promptly.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed