FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about Cat6a Patch Cords Overall Introduction.
01:26
This picture is about C6ASFTPSG.
This picture is about C6ASFTPSG.
This picture is about C6ASFTPSG.
This picture is about C6ASFTPSG.
This picture is about C6ASFTPSG.
This picture is about C6ASFTPSG.
This picture is about C6ASFTPSG.
This picture is about C6ASFTPSG.
This picture is about C6ASFTPSG.
This picture is about C6ASFTPSG.
This picture is about C6ASFTPSG.
This picture is about Cat6a Patch Cords Overall Introduction.
This picture is about C6ASFTPSG.
This picture is about C6ASFTPSG.
This picture is about C6ASFTPSG.
This picture is about C6ASFTPSG.
This picture is about C6ASFTPSG.
This picture is about C6ASFTPSG.
This picture is about C6ASFTPSG.
This picture is about C6ASFTPSG.
This picture is about C6ASFTPSG.
This picture is about C6ASFTPSG.
This picture is about C6ASFTPSG.

Customized Cat6a Snagless Shielded (S/FTP) Ethernet Network Patch Cable

Hot #187182
Hot #187182

Pure Bare Copper PoE++ 550MHz

7,38 € (Incl. VAT)
FS P/N: C6ASFTPSG
5.1K Sold
2 Reviews
2 Questions
Choose Length:
6in (0.15m)
1ft (0.3m)
2ft (0.6m)
3ft (1m)
4ft (1.2m)
5ft (1.5m)
7ft (2.1m)
10ft (3m)
15ft (4.6m)
m
6in (0.15m)
1ft (0.3m)
2ft (0.6m)
3ft (1m)
4ft (1.2m)
5ft (1.5m)
7ft (2.1m)
10ft (3m)
15ft (4.6m)
m
Gauge:
26AWG
Cable Rating:
PVC
Color:
Blue
Pre-order, Ship by 28 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
Solution Design

Cat6a Snagless Shielded (S/FTP) Ethernet Network Patch Cable, 10GBase-T

Cat6a network patch cable is the cost-effective solution for indoor data center applications, supporting up to 10GBase-T and 550MHz within 80 meters of cable. And it is fully backward compatible with all the previous categories.

The FS cat6a patch cables conductor apply Pure Bare Copper with high electrical conductivity and low signal transmission attenuation. Available sheath materials include PVC/PVC CMX/PVC CM/LSZH, which are durable, flame-retardant, resistant to bending.

Specifications
Cable Type
Cat6a Snagless
Shielding Type
Shielded (S/FTP)
Cable Jacket
PVC/PVC CMX/PVC CM/LSZH
Gauge (AWG)
26/28
Data Rate Support
10GBase-T
Maximum (Tested) Frequency
550MHz
Conductor Type
Stranded Pure Bare Copper
Connectors
RJ45 (Male)
PoE Compatibility
PoE/PoE+/PoE++
Wire Scheme
T568B, Straight
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Customizable to 26AWG and 28AWG

26AWG cables have a larger wire diameter, suitable for longer distance transmission and scenarios that require higher signal quality. 28AWG cables have a smaller and more flexible wire diameter, suitable for cramped spaces and environments that require higher flexibility.

550MHz Stable Transmission
This cable speeds up to 550MHz and supports 10GBase-T Ethernet, which allows for more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
How to Select CMP, CMR, CMP and LSZH Cable
Ethernet cable jacket rating comes in different types and materials. Different types are used for different scenarios.
CMP
Suitable for air circulation areas within buildings.
CMR
Used in vertical cable chase between floors.
CM
Used in office environment such as desktop and so on.
LSZH
Low smoke and zero halogen characteristics suitable for use inside buildings.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

S***r

United States

April 14, 2024
5.0
Good quality cable, good connectors and at a great price!
Verified Purchase
Helpful 2
Comment 0

B***r

United States

March 15, 2023
5.0
Value is good for the money product looks great works well.
Verified Purchase
Helpful 5
Comment 0
See all reviews
Resources
Recently Viewed