Customized Cat6 UTP patch cable features unshielded twisted pair stranded copper cable with a high performance modular plug at each end. Snagless design protects the locking clips on the RJ45 connectors from being damaged or snapped off during installation.
It exceeds the performance of the Cat6 Ethernet network cable standard and offers the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting up to 1000Mbps and 550MHz within 100 meters of cable.
![Customized Cat6 Snagless Unshielded (UTP) Ethernet Network Patch Cable This picture is about C6UTPSG.](https://resource.fs.com/mall/products/550x550/70556.main.jpg)
Click to open expanded view
![Customized Cat6 Snagless Unshielded (UTP) Ethernet Network Patch Cable This picture is about Cat6 Patch Cords Overall Introduction | FS.](https://resource.fs.com/images/20240411100739cr8snh.jpg)
![Customized Cat6 Snagless Unshielded (UTP) Ethernet Network Patch Cable This picture is about C6UTPSG.](https://resource.fs.com/mall/products/60x60/70556.main.jpg)
![Customized Cat6 Snagless Unshielded (UTP) Ethernet Network Patch Cable This picture is about C6UTPSG.](https://resource.fs.com/mall/products/60x60/71879.main.jpg)
![Customized Cat6 Snagless Unshielded (UTP) Ethernet Network Patch Cable This picture is about C6UTPSG.](https://resource.fs.com/mall/products/60x60/70556.B.jpg)
![Customized Cat6 Snagless Unshielded (UTP) Ethernet Network Patch Cable This picture is about C6UTPSG.](https://resource.fs.com/mall/products/60x60/70556.C.jpg)
![Customized Cat6 Snagless Unshielded (UTP) Ethernet Network Patch Cable This picture is about C6UTPSG.](https://resource.fs.com/mall/mainImg/60x60/20220726115105dlpcsb.jpg)
![Customized Cat6 Snagless Unshielded (UTP) Ethernet Network Patch Cable This picture is about C6UTPSG.](https://resource.fs.com/mall/products/60x60/70650.D.jpg)
![Customized Cat6 Snagless Unshielded (UTP) Ethernet Network Patch Cable This picture is about C6UTPSG.](https://resource.fs.com/mall/products/60x60/115249.D.jpg)
![Customized Cat6 Snagless Unshielded (UTP) Ethernet Network Patch Cable This picture is about C6UTPSG.](https://resource.fs.com/mall/Cat6-Patch-Cords/60x60/20220524142948_535.jpg)
![Customized Cat6 Snagless Unshielded (UTP) Ethernet Network Patch Cable This picture is about C6UTPSG.](https://resource.fs.com/mall/products/60x60/70641.D.jpg)
![Customized Cat6 Snagless Unshielded (UTP) Ethernet Network Patch Cable This picture is about C6UTPSG.](https://resource.fs.com/mall/products/60x60/70639.D.jpg)
![Customized Cat6 Snagless Unshielded (UTP) Ethernet Network Patch Cable This picture is about C6UTPSG.](https://resource.fs.com/mall/products/60x60/70636.D.jpg)
![Customized Cat6 Snagless Unshielded (UTP) Ethernet Network Patch Cable This picture is about C6UTPSG.](https://resource.fs.com/mall/products/60x60/101929.D.jpg)
![Customized Cat6 Snagless Unshielded (UTP) Ethernet Network Patch Cable This picture is about C6UTPSG.](https://resource.fs.com/mall/products/60x60/70640.D.jpg)
![Customized Cat6 Snagless Unshielded (UTP) Ethernet Network Patch Cable This picture is about C6UTPSG.](https://resource.fs.com/mall/products/60x60/70637.D.jpg)
![Customized Cat6 Snagless Unshielded (UTP) Ethernet Network Patch Cable This picture is about C6UTPSG.](https://resource.fs.com/mall/products/60x60/70634.D.jpg)
Customized Cat6 Snagless Unshielded (UTP) Ethernet Network Patch Cable
Hot #186947
Hot #186947
4,51 € (Incl. VAT)
FS P/N: C6UTPSG
20.1K Sold
2 Reviews
2 Questions
Choose Length:
6in (0.15m)
1ft (0.3m)
3ft (1m)
5ft (1.5m)
7ft (2.1m)
10ft (3m)
15ft (4.6m)
35ft (10.7m)
50ft (15.2m)
m
6in (0.15m)
1ft (0.3m)
3ft (1m)
5ft (1.5m)
7ft (2.1m)
10ft (3m)
15ft (4.6m)
35ft (10.7m)
50ft (15.2m)
m
Gauge:
23AWG
Cable Rating:
Riser (OFNR)
Color:
Blue
Pre-order, Ship by 20 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Customized Cat6 Snagless Unshielded (UTP) Ethernet Network Patch Cable, 1000Base-T
Specifications
Cable Type
Cat6 Snagless
Shielding Type
Unshielded (UTP)
Cable Jacket
PVC/PVC CM/PVC CMP/LSZH
Gauge (AWG)
23/24/28
Data Rate Support
1000Base-T and Maximum to 10GBase-T
Maximum (Tested) Frequency
550MHz
Conductor Type
Stranded Pure Bare Copper
Connectors
RJ45 (Male)
PoE Compatibility
PoE/PoE+/PoE++
Wire Scheme
T568B, Straight
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902180338_159.jpg)
Patch Cables Testing Learn more
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20221028103336yp797o.jpg)
Features
Customizable to 23AWG, 24AWG and 28AWG
23AWG cables are more suitable for long-distance transmission, high-bandwidth requirements, etc.
24AWG cables provide good performance and transmission capabilities. They are relatively flexible and easier to install.
28AWG cables have a smaller and more flexible wire diameter. Suitable for environments that require higher flexibility.
550MHz Stable Transmission
550MHz Maxdimum Frequency and 1000-T Ethemnet speod allow more relable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Color-Coding Cables for Quick Visual Identification
![](https://resource.fs.com/mall/fs_scene_images/202312071818350dybci.jpg)
How to Select CMP, CMR, CMP and LSZH Cable
Ethernet cable jacket rating comes in different types and materials. Different types are used for different scenarios.
CMP
Suitable for air circulation areas within buildings.
CMR
Used in vertical cable chase between floors.
CM
Used in office environment such as desktop and so on.
LSZH
Low smoke and zero halogen characteristics suitable for use inside buildings.
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Videos
Questions & Answers
Ask a question
All (2)Compatibility (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
T***a
United States
May 20, 2024
Strong and durable. Worth buying if you need them.
Verified Purchase
Helpful 3
Comment 0J***s
United States
May 08, 2023
Nice cable. Great service.
Verified Purchase
Helpful 1
Comment 0See all reviews
Resources
Recently Viewed