The mounting bracket is used to mount a vertical cable manager between two racks. It provides additional support for adjacent racks and can be used with all standard racks in data centers.
Click to open expanded view
Mounting Bracket for Vertical Cable Manager with M6 Model Screws and Nuts, Black, 4 PCS/Pack
#186927
#186927
23,80 € (Incl. VAT)
FS P/N: VRTCMB
299 Sold
2 Reviews
0 Question
Models:
17 in DE Warehouse, Get it by 24 Sep, 2024
12 in Global Warehouse, Get it by 4 Oct, 2024
30 in Transit, Get it by 21 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
1-Year Warranty
30-Day Returns
30-Day Exchange
Mounting Bracket for Vertical Cable Manager with M6 Model Screws and Nuts
Specifications
Product Type
Mounting Bracket
Color
Black
Material
Cold-rolled Steel
Weight
0.37kg
For Use With
Vertical Cable Manager
Installation Type
Screw-In
Dimensions (HxWxD)
1.8"×3.6"×1.2" (45.2×91.0×30.0mm)
Package
4pcs/pack
Features
Designed for Vertical Cable Manager
Suitable for the 45U vertical cable manager and easy to install.
Permanent Durability
Cold-rolled steel construction is widely used and durable.
Simple & Quick Operation
Easy to install and quick to remove.
Flexible Matching
Same as the original bracket and can be freely matched.
Meets the Various Cable Management Needs
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
D***o
Australia
August 28, 2023
Worked well for my purpose.
Verified Purchase
Helpful 4
Comment 0S***y
Australia
August 26, 2023
This was definitely a good buy.
Verified Purchase
Helpful 3
Comment 0See all reviews
Resources
Recently Viewed