FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about SFP-GE-BX160-I.
This picture is about SFP-GE-BX160-I.
This picture is about SFP-GE-BX160-I.
This picture is about SFP-GE-BX160-I.
This picture is about SFP-GE-BX160-I.
This picture is about SFP-GE-BX160-I.
This picture is about SFP-GE-BX160-I.
This picture is about SFP-GE-BX160-I.
This picture is about SFP-GE-BX160-I.
This picture is about SFP-GE-BX160-I.

Arista Networks Compatible SFP 1000BASE-BX-D BiDi 1550nm-TX/1490nm-RX 160km DOM Simplex LC/UPC SMF Optical Transceiver Module (Industrial)

#186812
#186812

Macom ≤1W BIDI Industrial Simplex LC SMF

117,81 € (Incl. VAT)
FS P/N: SFP-GE-BX160-I
6 Sold
2 Reviews
2 Questions
1 in Global Warehouse, Get it by 4 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Arista Compatible 1000BASE-BX SFP Transceiver Module (SMF, 1550nm-TX/1490nm-RX, 160km, LC, DOM)

The Arista compatible SFP transceiver provides up to 160km of 1000Base-BX throughput over single-mode fiber (SMF) using 1550nm-TX/1490nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths. Featuring low power consumption and high speed, this SFP-GE-BX160-l transceiver is ideal for Fast Ethernet, Telecom and Data Centers.

Specifications
Part Number
SFP-GE-BX160-l
Vendor Name
FS
Form Factor
SFP
Max Data Rate
1.25Gb/s
Wavelength
1550nm-TX/1490nm-RX
Max Cable Distance
160km
Connector
Simplex LC
Optical Components
DFB+APD
Media
SMF
DOM Support
Yes
TX Power
1-6dBm
Receiver Sensitivity
< -33dBm
Commercial Temperature Range
-40 to 85°C (-40 to 185°F)
Protocols
SFP MSA
SFF-8472

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
1G Connectivity for Data Center

Featured with low power consumption, the BIDI SFP transceivers provides a cost-efficient solution via using a single-fiber solution for Gigabit Ethernet applications.

Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
1550nm-TX/1490nm-RX
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40 to 85°C
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

C***s

Japan

July 06, 2023
5.0
Just wanted to say big thank you for getting those SFPs to me so quickly.
I can confirm that they are working as expected.
Massive thanks for this.
Verified Purchase
Helpful 3
Comment 0

B***d

Singapore

July 06, 2022
5.0
Thank you for your follow up and good resolution, we appreciate your great customer service and management support.
Verified Purchase
Helpful 3
Comment 0
See all reviews
Resources
Recently Viewed