FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5860-48XMG-U.
This picture is about S5860-48XMG-U.
This picture is about S5860-48XMG-U.
This picture is about S5860-48XMG-U.
This picture is about S5860-48XMG-U.
This picture is about S5860-48XMG-U.
This picture is about S5860-48XMG-U.
This picture is about S5860-48XMG-U.
This picture is about S5860-48XMG-U.
This picture is about S5860-48XMG-U.
This picture is about S5860-48XMG-U.
This picture is about S5860-48XMG-U.

S5860-48XMG-U, 48-Port Ethernet L3 PoE++ Switch, 48 x 10GBASE-T/Multi-Gigabit Ports, 4 x 25Gb SFP28 Uplinks, with 2 x 40Gb QSFP+ Uplinks, Support Stacking, Broadcom Chip

#186775
#186775

Broadcom 1600W Stacking Airware Cloud Hot-Swap

5.612,04 € (Incl. VAT)
FS P/N: S5860-48XMG-U
364 Sold
6 Reviews
12 Questions
130 in Global Warehouse, Get it by 9 Sep, 2024
4 in Transit, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

48-Port Ethernet L3 PoE++ Switch, 48x 10GBASE-T/Multi-Gigabit, 4x 25Gb SFP28, with 2x 40Gb QSFP+ uplinks, Support Stacking, Broadcom Chip

FS S5860-48XMG-U multi-GE PoE++ switch features 48x 100M/1000M/2.5G/5G/10GBase-T, 4x 25Gb SFP28, with 2x 40Gb QSFP+ Uplinks. With a 1600W power budget, it efficiently powers Wi-Fi 6 access points and IP cameras. Equipped with a Broadcom BCM56170 chip, redundant hot-swappable power supplies, and smart fans, it ensures high performance and reliability. Management options (WEB, CLI, SNMP, SSH, sFlow) enable real-time monitoring and efficient control. Security features like ACL, AAA, 802.1X, and DHCP are supported. The switch allows physical stacking of up to 2 units and offers rich IPv4/IPv6 routing features for future expansion. FS Airware facilitates remote configuration and debugging for cloud-based networks. Ideal for aggregation in large-scale campus networks and a core switch in small to medium-sized enterprise networks.

Specifications
Ports
48x 100M/1000M/2.5G/5G/10GBase-T, 4x 10G/25G SFP28 | 2x 40G QSFP+
Switch Chip
BCM56170
Switching Capacity
1.32 Tbps
DRAM
2GB
Forwarding Rate
982 Mpps
Jumbo Frame
9,216
Flash Memory
1GB
MAC Address
32K
Power Budget (Dual-power)
1600W
Input Voltage
100V-240VAC, 50-60Hz
Packet Buffer
4MB
Output Voltage
56V
Dimensions (HxWxD)
1.72''x17.4''x16.5'' (43.6x442x420mm)
Max. Power Consumption
240W (2000W with PoE)
Power Supply
2 (1+1 Redundancy) Hot-swappable
PoE Standard
IEEE 802.3af/at/bt
Fan Number
3 (2+1 Redundancy) Hot-swappable
Operating Temperature
0 to 45ºC (32 to 113°F)
Airflow
Front-to-Back and Left-to-Back
Storage Temperature
-40 to 70ºC (-40 to 158°F)
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Multi-Gigabit Ports Ensure Agile Network Expansion
48x 100M/1G/2.5G/5G/10G auto-sensing ports to meet large wireless bandwidth requirements, 2x 40G uplink ports for future expansion.
BCM56170
Broadcom Chip
1.32 Tbps
Switching Capacity
982 Mpps
Forwarding Rate
PoE++ Power Ports Simplify Network Infrastructure
The maximum 90W PoE output easily meets the power demand of different devices, provides high-power power for PDs, and simplifies your network infrastructure and cabling.
90W PoE++ Single Port
48x PoE+ Full Power
1600W Power Budget
Dual Redundant Power Supplies and Smart Fans
Ship with dual power supplies by default, variable-speed fans with front & left-to-back airflow, provide high availability and longevity.
2+1 Hot-swap Fans
Smart fans for superior cooling, noise and power reduction.
1+1 Dual AC PSUs
PSUs can be removed without shutting down the system.
Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
QoS (Quality of Service) for Better Traffic Control
Provides different priorities to different applications, users, or data flows to reduce packet loss, latency, and jitter on a network.
Uncontrolled traffic causes network congestion and packet loss
Classify and prioritize traffic for optimum efficiency
Protect Your Network with CPU Security Feature

It classifies data traffic sent to the CPU, processes the traffic by queue priority, and limits the bandwidth rate as needed, protecting the CPU against illegal traffic occupancy.

Cloud-based Network
Configuration and debugging online optimized remotely with Airware and Airbox network.
Cloud Operation and Maintenance
24H Network Optimization
Fault Location
RJ45 Ports
48x 100M/1000M/2.5G/5G/10G
48x 100M/1000M/2.5G/5G
24x 100M/1000M/2.5G/5G
24x 100M/1000M/2.5G/5G/10G
SFP+ Ports
4x 10G SFP+
48x 10G SFP+
25G Ports
4x 25G SFP28
4x 25G SFP28
4x 25G SFP28
4x 25G SFP28
40G/100G Ports
2x 40G QSFP+
2x 40G QSFP+
8x 100G QSFP28
Management Layer
L3
L3
L3
L3
L3
Stacking
yes
yes
yes
yes
yes
1+1 Hot-swappable Power Supplies
yes
yes
yes
yes
VLAN, QoS, IGMP Snooping, LACP
yes
yes
yes
yes
yes
Static Routing, RIP, OSPF, IPv6 support
yes
yes
yes
yes
yes
PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
PoE++/PoE+/PoE
Questions & Answers
Ask a question
All (12)Product Comparison (2)DC Power (1)Fan (1)Fan Speed (1)IPv6 (1)License (1)Power (1)Power Supply (1)Smart Fan (1)SNMP (1)Stacking (1)Visio Stencils (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
6
0
0
0
0

F***r

United States

October 18, 2023
5.0
I just wanted to thank you for the excellent service - it was one of the greatest ordering experiences I've had with a new supplier in years!
Verified Purchase
Helpful 0
Comment 0

S***r

United Kindom

August 23, 2023
5.0
Since the beginning of the year, our switch has been configured in place. It's functioning perfectly:) Our new link between the core switch and the old Cisco is operational. We will construct our network architecture on FS devices in the future.
Verified Purchase
Helpful 1
Comment 0

K***n

United States

July 27, 2023
5.0
Everything is operating flawlessly, and the switch exhibits excellent build quality! Thanks!
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed