FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about Cat6 Patch Cords Overall Introduction.
01:24
This picture is about C6UTPSGPVC-10PK.
This picture is about C6UTPSGPVC-10PK.
This picture is about C6UTPSGPVC-10PK.
This picture is about C6UTPSGPVC-10PK.
This picture is about C6UTPSGPVC-10PK.
This picture is about C6UTPSGPVC-10PK.
This picture is about C6UTPSGPVC-10PK.
This picture is about Cat6 Patch Cords Overall Introduction.
This picture is about C6UTPSGPVC-10PK.
This picture is about C6UTPSGPVC-10PK.
This picture is about C6UTPSGPVC-10PK.
This picture is about C6UTPSGPVC-10PK.
This picture is about C6UTPSGPVC-10PK.
This picture is about C6UTPSGPVC-10PK.
This picture is about C6UTPSGPVC-10PK.

6in (0.15m) Cat6 24AWG Snagless Unshielded (UTP) PVC CM Ethernet Network Patch Cable, White, (10pcs/pack)

#186263
#186263

Pure Bare Copper PoE++ 550MHz

23,80 € (Incl. VAT)
FS P/N: C6UTPSGPVC-10PK
20 Sold
5 Reviews
1 Question
50 in Transit, Get it by 24 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Cat6 Snagless Unshielded (UTP) Ethernet Network Patch Cable, 24AWG, 1000Base-T

Cat6 UTP patch cable features 24AWG unshielded twisted pair stranded pure bare copper cable with a high performance modular plug at each end. Snagless design protects the locking clips on the RJ45 connectors from being damaged or snapped off during installation. The flexible strain relief boot provides easy access in high-density applications.
It exceeds the performance of the Cat6 Ethernet network cable standard and offers the cost-effective solution for indoor Gigabit Ethernet data center applications, supporting up to 1000Mbps and 550MHz within 100 meters of cable. All patch cords shall be compatible with both T568B wire scheme.

Specifications
Cable Type
Cat6 Snagless
Shielding Type
Unshielded (UTP)
Cable Jacket
PVC CM (Round)
Length
6in (0.15m) (Including Plugs)
Conductor Material
Pure Bare Copper
Conductor Type
Stranded
Data Rate Support
1000Base-T and Maximum to 10GBase-T
Maximum (Tested) Frequency
550MHz
Gauge (AWG)
24 (7/0.20mm)
Cable Outer Diameter (mm)
6.1 ± 0.4
PoE Compatibility
PoE/PoE+/PoE++
Connectors
RJ45 (Male)
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
550MHz Stable Transmission
550MHz Maximum Frequency and 1000Base-T Ethernet speed allow more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Triple Protection of Patch Cables

RJ45 modular plug, PVC jacket and strain relief boot to increase the service life of the cable.

RJ45 Modular Plug

It is compatible with laptops, routers, TVs, TV boxes, switches, printers, etc.

PVC Jacket

PVC Jacket has good flame retardant performance.

Strain Relief Boot

The boot increases the friction for plugging and unplugging.

Fluke Networks-Cable Testing

100% Fluke Patch Cord Test confidence that each patch cord delivers specified performance.

Cable Type
Cat6 Flat Snagless
Cat6 Snagless
Cat6 Slim Snagless
Cable Jacket
PVC (Flat)
PVC CM (Round)
PVC CM (Round)
Data Rate Support
1000Base-T and Maximum to 10GBase-T
1000Base-T and Maximum to 10GBase-T
1000Base-T and Maximum to 10GBase-T
Wire Gauge(AWG)
32
24 (7/0.20mm)
28 (7/0.12mm)
Length
0.3-15.2m (1-50ft)
0.15-15.2m(0.5-50ft)
0.15-10m(0.5-33ft)
Shielding Type
Unshielded (UTP)
Unshielded (UTP)
Unshielded (UTP)
Cable Outer Diameter (mm)
/
6.1 ± 0.4
3.8 ± 0.2
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
5
0
0
0
0

M***s

Hungary

April 03, 2023
5.0
Good quality cable. Also satisfied in ordering/receiving the items - no issues.
Verified Purchase
Helpful 0
Comment 0

C***e

Canada

December 26, 2022
5.0
great for connecting switch to a punch down. didn't need the ultra thinness but it can help keep things clean looking.
Verified Purchase
Helpful 2
Comment 0

K***z

United States

December 23, 2022
5.0
Quality cables. The ends are very sturdy and easy to connect and disconnect. Each cable delivers speeds of 10 GB/s + easily and works very well.
Verified Purchase
Helpful 2
Comment 0
See all reviews
Resources
Recently Viewed