FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about Cat6 Patch Cords Overall Introduction.
01:24
This picture is about C6SFTPSGPVC-10PK.
This picture is about C6SFTPSGPVC-10PK.
This picture is about C6SFTPSGPVC-10PK.
This picture is about C6SFTPSGPVC-10PK.
This picture is about C6SFTPSGPVC-10PK.
This picture is about C6SFTPSGPVC-10PK.
This picture is about Cat6 Patch Cords Overall Introduction.
This picture is about C6SFTPSGPVC-10PK.
This picture is about C6SFTPSGPVC-10PK.
This picture is about C6SFTPSGPVC-10PK.
This picture is about C6SFTPSGPVC-10PK.
This picture is about C6SFTPSGPVC-10PK.
This picture is about C6SFTPSGPVC-10PK.

3ft (0.9m) Cat6 26AWG Snagless Shielded (S/FTP) PVC CM Ethernet Network Patch Cable, Blue, (10pcs/pack)

#186201
#186201

Pure Bare Copper PoE++ 550MHz

32,13 € (Incl. VAT)
FS P/N: C6SFTPSGPVC-10PK
18 Sold
0 Review
2 Questions
12 in Transit, Get it by 19 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

Cat6 Snagless Shielded (S/FTP) Ethernet Network Patch Cable, 26AWG, 1000Base-T

Cat6 network patch cable is the cost-effective solution for indoor data center applications, supporting up to 1000BASE-T within 100m and 10 Gigabit Ethernet over the limited distance specified in the industry. And it is fully backward compatible with all the previous categories.

The FS Cat6 patch cables conductor apply Pure Bare Copper with high electrical conductivity and low signal transmission attenuation. The sheath material is new environmentally friendly material PVC CM, which is durable, flame-retardant, resistant to bending. The flexible strain relief boot provides easy access in high-density applications. All patch cords shall be compatible with both T568B wire scheme.

Specifications
Cable Type
Cat6 Snagless
Shielding Type
Shielded (S/FTP)
Cable Jacket
PVC CM (Round)
Length
3ft (0.9m) (Including Plugs)
Conductor Material
Pure Bare Copper
Conductor Type
Stranded
Data Rate Support
1000Base-T and Maximum to 10GBase-T
Maximum (Tested) Frequency
550MHz
Gauge (AWG)
26 (7/0.16mm)
Cable Outer Diameter (mm)
6.2 ± 0.3
Max Transmission Distance
100m
Twisted Pairs
4 Pairs
Wire Scheme
T568B, Straight
Standard
ISO/IEC 11801, ANSI/TIA-568.2-D
Operating Temperature
-20 to +75°C (-4 to 167°F)
Installation Temperature
-10 to +50°C (14 to 122°F)

Quality Testing Program

Take a look at our test program to get the reliable and high-performance patch cables.

Quality Testing Program

Patch Cables Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
550MHz Stable Transmission
550MHz Maximum Frequency and 1000Base-T Ethernet speed allow more reliable data transmission.
Gold-plated Connectors
Stable Transmission
Pure Copper Conductors
Less Signal Loss
Stranded 4 Twisted Pairs
Anti-electromagnetic Interference
Triple Protection of Patch Cables

RJ45 modular plug, PVC Jacket and strain relief boot to increase the service life of the cable.

RJ45 Modular Plug

It is compatible with laptops, routers, TVs, TV boxes, switches, printers, etc.

PVC Jacket

PVC Jacket has good flame retardant performance.

Strain Relief Boot

The boot increases the friction for plugging and unplugging.

Fluke Networks-Cable Testing

100% Fluke Patch Cord Test confidence that each patch cord delivers specified performance.

Cable Type
Cat6 Flat Snagless
Cat6 Snagless
Cat6 Slim Snagless
Cable Jacket
PVC (Flat)
PVC CM (Round)
PVC CM (Round)
Data Rate Support
1000Base-T and Maximum to 10GBase-T
1000Base-T and Maximum to 10GBase-T
1000Base-T and Maximum to 10GBase-T
Wire Gauge(AWG)
32
24 (7/0.20mm)
28 (7/0.12mm)
Length
0.3-15.2m (1-50ft)
0.15-3m(0.5-10ft)
0.3m(1ft)
Shielding Type
Unshielded (UTP)
Shielded (S/FTP)
Unshielded (UTP)
Cable Outer Diameter (mm)
/
6.2 ± 0.3
3.8 ± 0.2
Questions & Answers
Ask a question
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed