FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about C6AM-SC.
This picture is about C6AM-SC.
This picture is about C6AM-SC.
This picture is about C6AM-SC.
This picture is about C6AM-SC.
This picture is about C6AM-SC.
This picture is about C6AM-SC.
This picture is about C6AM-SC.
This picture is about C6AM-SC.
This picture is about C6AM-SC.
This picture is about C6AM-SC.
This picture is about C6AM-SC.

Cat6a Keystone RJ45 Coupler, Shielded, Female to Female Insert Inline Coupler (12pcs/Pack)

#185885
#185885

1GBase-T 22-32AWG Cable Solid or Stranded

35,70 € (Incl. VAT)
FS P/N: C6AM-SC
644 Sold
10 Reviews
1 Question
18 in DE Warehouse, Get it by 19 Sep, 2024
6 in Global Warehouse, Get it by 2 Oct, 2024
60 in Transit, Get it by 17 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty

Cat6a RJ45 (8P8C) Coupler Keystone Insert Module

Keystone snap-in modules provide a full range of solution for data centers, telecommunications, home networking, offices, audio/video and more. Provides feed-through patching with compatible patch panel or wall plate and contacts two shielded Cat6a cables to create one longer cable.

Specifications
Connector
RJ45 Female
Termination Style
Coupler
Category Compatibility
Cat6a/Cat6/Cat5e
Shielding Type
Shielded
Data Rate Support
10GBase-T
Standard Bandwidth
500MHz
PoE Standard
IEEE 802.3af/at
Housing Material
Nickel Plated Brass
Wiring Scheme
T568A/T568B
Dimensions (HxWxD)
0.63"x0.57"x1.27"(16.1x14.5x32.2mm)
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Superior Construction for Superior Performance

RJ45 coupler module - ensures long life in demanding applications.

50 Microinches Gold-Plated

Offer maximum corrosion resistance and improve conduction for reliable connections.

Protective Shielded Housing

Nickel plated brass material, cut down interference and ensure stable transmissions.

Buckle for Secure

Easy snap-in installation in standard wall plates and panels to ensure secure connections.

Versatile Installation

The Cat6a Keystone Couplers simply snap into wall plates, patch panels and network cables with no need for tools or punch down, which extend the length of two patch cables in a easy and simple way.

Ideal for 10G Ethernet Connections

With high speeds of data rate and easy installation, the Cat6a Keystone Couplers are ideal for data centers, premise wiring, telecommunications, such as media centers and office conference rooms.

Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
4.8
5 stars
4 stars
3 stars
2 stars
1 star
8
2
0
0
0

M***o

United States

August 28, 2024
4.0
Thank you for reaching out. All the items have helped with my project to revamp my networking in the basement and the quality of the products is good. I will definitely continue using FS.com for any future networking needs, especially since the shipping is fast and the price is good.
Verified Purchase
Helpful 1
Comment 0

S***t

United States

October 18, 2023
5.0
Using these keystone jacks to connect cat6a copper patch cords, I can extend the length of the cords, which makes my work very convenient.
Verified Purchase
Helpful 1
Comment 0

B***e

United States

October 08, 2023
4.0
I'm very satisfied with the inline couplers, they worked very well.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed