FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5850-48S6Q-R-PE Switch Overall Introduction | FS.
01:54
This picture is about S5850-48S6Q-R-PE.
This picture is about S5850-48S6Q-R-PE.
This picture is about S5850-48S6Q-R-PE.
This picture is about S5850-48S6Q-R-PE.
This picture is about S5850-48S6Q-R-PE.
This picture is about S5850-48S6Q-R-PE.
This picture is about S5850-48S6Q-R-PE Switch Overall Introduction | FS.
This picture is about S5850-48S6Q-R-PE.
This picture is about S5850-48S6Q-R-PE.
This picture is about S5850-48S6Q-R-PE.
This picture is about S5850-48S6Q-R-PE.
This picture is about S5850-48S6Q-R-PE.
This picture is about S5850-48S6Q-R-PE.

S5850-48S6Q-R-PE, 48-Port Ethernet L3 Switch Switch with Advanced License, 48 x 10Gb SFP+, with 6 x 40Gb QSFP+, Support MPLS, VXLAN-BGP-EVPN

#185430
#185430

MLAG VXLAN PTP MPLS Back-to-Front Airflow

4.695,74 € (Incl. VAT)
FS P/N: S5850-48S6Q-R-PE
7 Sold
46 Reviews
7 Questions
19 in DE Warehouse, Get it by 20 Sep, 2024
24 in Global Warehouse, Get it by 2 Oct, 2024
10 in Transit, Get it by 22 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

48-Port Ethernet L3 Switch with Advanced License, 48 x 10Gb SFP+, with 6 x 40Gb QSFP+, Support MPLS&MLAG

S5850-48S6Q-R-PE is a high-performance Layer 3 Leaf switch with 48x 10Gb SFP+ access ports and 6x 40Gb QSFP+ ports in a compact 1U form factor. The switch delivers rich layer 2 and layer 3 features with wire speed performance up to a maximum performance of 1.44 Tbps.

With the advanced license, S5850-48S6Q-R-PE can obtain advanced switching functions (including MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VXLAN-BGP-EVPN, IPFIX), providing a powerful Layer 3 routing solution for next generation enterprise, data center, Metro and HCI (Hyper Converged Infrastructure) networks, and can be used for scenarios that require high-speed transmission and long-distance connectivity, such as data centers, remote offices and WAN extensions.

Specifications
Ports
48x 1G/10G SFP+ | 6x 40G QSFP+
Mac Address
120K
Switching Capacity
1.44 Tbps
Latency
0.7μs
Forwarding Rate
1,071.4 Mpps
Number of VLANs
4K
Packet Buffer
36MB
ARP Table
16,384
Flash Memory
8GB
Jumbo Frame
9,600
SDRAM
2GB
MTBF
>70,080 Hours
Power Supply
2 (1+1 Redundancy) Hot-swappable
IPv4 Routes
60K
Fan Number
4 (3+1 Redundancy) Hot-swappable
IPv6 Routes
4K
Airflow
Back-to-Front
Operating Temperature
0 to 45°C (32 to 113°F)
Dimensions (HxWxD)
1.73''x17.4''x17.75'' (44x442x451mm)
Max. Power Consumption
145W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
10G Core and Aggregation Switch with 40G Ports
10G ports for access switch or servers, 40G ports for core switches.
1.44 Tbps
Switching Capacity
1,071.4 Mpps
Forwarding Rate
0.7μs
Latency
MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

VXLAN-BGP-EVPN Achieves Arbitrary Migration of Virtual Machines

VXLAN-BGP-EVPN automatically discovers and establishes tunnels, enabling unrestricted and seamless migration of data center virtual machines with no user perception.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

BC/TC/OC modes can be flexibly configured based on factors such as the scale of the network and the application scenario to meet the time accuracy requirements in different network environments.

Microsecond Latency and Zero Packet Loss

RoCE provides efficient, low latency, lossless transport, necessary for modern datacenter applications. ECN and PFC are the key technologies to realize low latency, lossless transport.

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options
Innovative design supports CLI and easy-to-use Web GUI eliminating rip and replace of equipment as network management needs grow.
Management
Web, CLI
Monitoring
SNMP, sFlow
Automated Configuration
RPC-API
SFP+ Ports
48x 10G SFP+
48x 10G SFP+
24x 10G SFP+
24x 10G SFP+
SFP28 Ports
48x 25G SFP28
QSFP+ Ports
6x 40G QSFP+
2x 40G QSFP+
QSFP28 Ports
8x 100G QSFP28
8x 100G QSFP28
2x 100G QSFP28
Airflow
Back-to-Front
Back-to-Front
Back-to-Front
Back-to-Front
Back-to-Front
Management Layer
L3
L3
L3
L3
L3
Time Management
PTP
PTP
PTP
PTP
PTP
Stacking or MLAG
MLAG
MLAG
MLAG
MLAG
MLAG
1+1 Hot-swappable Power Supplies
yes
yes
yes
yes
yes
VLAN, QoS, IGMP Snooping, Link Aggregation
yes
yes
yes
yes
yes
Static Routing, RIP, OSPF, IPv6 support
yes
yes
yes
yes
yes
MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VXLAN-BGP-EVPN, IPFIX
yes
Questions & Answers
Ask a question
All (7)ECMP (1)License (1)Management (1)MPLS (1)OSPF (1)PTP (1)Stacking (1)
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    42
    4
    0
    0
    0

    C***p

    India

    October 19, 2023
    4.0
    I can state with confidence that after using it for a while, it has consistently and steadily handled my devices while maintaining a network connection.
    Verified Purchase
    Helpful 0
    Comment 0

    C***y

    Canada

    August 25, 2023
    5.0
    The device works well as expected. The documentation is useful for some work.
    Verified Purchase
    Helpful 0
    Comment 0

    G***a

    Australia

    August 19, 2023
    5.0
    I checked the switch and I really like it. This switch supports MPLS and MLAG, making it very convenient to use.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed