FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5850-48S6Q-R Switch Overall Introduction | FS.
01:54
This picture is about S5850-48S6Q-R.
This picture is about S5850-48S6Q-R.
This picture is about S5850-48S6Q-R.
This picture is about S5850-48S6Q-R.
This picture is about S5850-48S6Q-R.
This picture is about S5850-48S6Q-R.
This picture is about S5850-48S6Q-R Switch Overall Introduction | FS.
This picture is about S5850-48S6Q-R.
This picture is about S5850-48S6Q-R.
This picture is about S5850-48S6Q-R.
This picture is about S5850-48S6Q-R.
This picture is about S5850-48S6Q-R.
This picture is about S5850-48S6Q-R.

Customized S5850-48S6Q-R, 48-Port Ethernet L3 Switch, 48 x 10Gb SFP+, with 6 x 40Gb QSFP+, Support MPLS, VXLAN-BGP-EVPN, C2P Airflow

#185429
#185429

MLAG VXLAN PTP MPLS Front-to-Back Airflow

4.042,43 € (Incl. VAT)
FS P/N: S5850-48S6Q-R
6 Sold
46 Reviews
7 Questions
14 in DE Warehouse, Get it by 23 Sep, 2024
34 in Global Warehouse, Get it by 3 Oct, 2024
10 in Transit, Get it by 21 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

S5850-48S6Q-R, 48-Port Ethernet L3 Switch, 48 x 10Gb SFP+, with 6 x 40Gb QSFP+, Support MPLS&MLAG

The S5850-48S6Q-R is a high-performance Layer 3 Leaf switch, designed specifically for next-generation aggregation and core needs with its robust capacity. It offers flexible 1/10GbE and 40GbE connectivity in a compact 1U form factor. Delivering rich layer 2 and layer 3 features, it achieves wire speed performance up to a maximum of 1.44 Tbps.
The S5850-48S6Q-R supports a wide range of features including redundant hot-swappable power supplies and fans, MLAG, IPv4/IPv6, sFlow, SNMP, etc. It caters to the demands of next-generation Enterprise, Data Center, Metro, and HCI (Hyper-Converged Infrastructure) networks, providing high-speed transmission and long-distance connectivity. Moreover, it is suitable for scenarios such as remote office interconnection and WAN extension.

Specifications
Ports
48x 1G/10G SFP+ | 6x 40G QSFP+
Switching Capacity
1.44 Tbps
MAC Address
120K
Forwarding Rate
1071.4 Mpps
Packet Buffer
36MB
Latency
700ns
Flash Memory
8GB
Number of VLANs
4K
ARP Table
16,384
Jumbo Frame
9,600
Power Supply
2 (1+1 Redundancy) Hot-swappable
MTBF
>70,080 Hours
Fan Number
4 (3+1 Redundancy) Hot-swappable
RAM
2GB
Airflow
Front-to-Back
IPv6 Routes
4,096
Dimensions (HxWxD)
1.73''x17.4''x17.75'' (44x442x451mm)
Max. Power Consumption
145W
Storage temperature
-40 to 70ºC (-40 to 158°F)
Operating temperature
0 to 45ºC (32 to 113°F )
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features

Upgrade Your Network to High Bandwidth and Scalability

Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.

1G/10G/40G Ports for Flexible Deployment in Multiple Scenarios
1/10G ports for access switches or servers, 40G ports for core switches, providing flexible choices for long-reach networks.
1.44 Tbps
Switching Capacity
1071.4 Mpps
Forwarding Rate
36MB
Packet Buffer
Hot-swappable Power Supplies and 3+1 Redundant Fans
The dual power supplies can be replaced without shutting down the system, and the hot-swappable redundant fans with front-to-back airflow ensures superior cooling and performance.
1+1 Hot-swappable Power Supplies
PSUs can be removed/replaced without shutting down the system
3+1 Hot-swappable Fans
Redundant fans for superior cooling and reliable performance
MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

PTP (Precision Time Protocol) Provides Sub-microsecond Accuracy

BC/TC/OC modes can be flexibly configured based on factors such as the scale of the network and the application scenario to meet the time accuracy requirements. (Licence Required)

Comprehensive Security Policy Protects from Network Threats

With network-level security and stability capabilities like SSH, ACL, AAA, etc., it defends against network threats for enterprises, campus and financial industry.

Flexible Management Options Ready for Work
Monitor and manage networks with CLI, easy-to-use SNMP, and user-friendly Web GUI, eliminating rip and replacement of equipment as network management needs grow.
Management
Web, CLI
Monitoring
SNMP, RMON, sFlow
Visual Interface
System status at a glance
SFP+ Ports
48x 10G SFP+
48x 10G SFP+
48x 10G SFP+
48x 10G SFP+
40G Ports
6x 40G QSFP+
6x 40G QSFP+
6x 40G QSFP+
8x 100G QSFP28
USB Port
1
1
Management Layer
L3
L3
L3
L3
Airflow
Front-to-Back
Front-to-Back
Back-to-Front
Front-to-Back
Fan Number
3+1
3+1
3+1
3+1
1+1 Hot-swappable Power Supplies
yes
yes
yes
yes
MLAG
yes
yes
yes
VLAN, QoS, IGMP Snooping, Link Aggregation
yes
yes
yes
yes
Advanced Routing Protocol (ISIS)
yes
yes
yes
DCBX
yes
yes
yes
Price
3.397,00 €
3.397,00 €
3.397,00 €
3.657,00 €
Questions & Answers
Ask a question
All (7)Dimension (1)IPv6 (1)Power (1)Product Comparison (1)PTP (1)QoS (1)
Customer Reviews
Write a review
(undefined reviews)
    4.9
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    42
    4
    0
    0
    0

    C***p

    India

    October 19, 2023
    4.0
    I can state with confidence that after using it for a while, it has consistently and steadily handled my devices while maintaining a network connection.
    Verified Purchase
    Helpful 0
    Comment 0

    C***y

    Canada

    August 25, 2023
    5.0
    The device works well as expected. The documentation is useful for some work.
    Verified Purchase
    Helpful 0
    Comment 0

    G***a

    Australia

    August 19, 2023
    5.0
    I checked the switch and I really like it. This switch supports MPLS and MLAG, making it very convenient to use.
    Verified Purchase
    Helpful 0
    Comment 0
    See all reviews
    Resources
    Recently Viewed