FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about S5800-48T4S.
01:24
This picture is about S5800-48T4S.
This picture is about S5800-48T4S.
This picture is about S5800-48T4S.
This picture is about S5800-48T4S.
This picture is about S5800-48T4S.
This picture is about S5800-48T4S.
This picture is about S5800-48T4S.
This picture is about S5800-48T4S.
This picture is about S5800-48T4S.
This picture is about S5800-48T4S.
This picture is about S5800-48T4S.

S5800-48T4S, 48-Port Gigabit Ethernet L3 Switch with Advanced License, 48 x Gigabit RJ45, with 4 x 10Gb SFP+, Support MPLS, VXLAN-BGP-EVPN

#185422
#185422

MLAG VXLAN PTP MPLS LACP Front-to-Back Airflow

2.019,43 € (Incl. VAT)
FS P/N: S5800-48T4S
4 Sold
77 Reviews
7 Questions
34 in DE Warehouse, Get it by 03 Jul, 2024
88 in Global Warehouse, Get it by 12 Jul, 2024
8 in Transit, Get it by 30 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

S5800-48T4S, 48-Port Gigabit Ethernet L3 Switch with Advanced License, 48 x Gigabit RJ45, with 4 x 10Gb SFP+, Support MPLS&MLAG

S5800-48T4S is a high-performance Layer 3 Ethernet switch with 48x 10/100/1000BASE-T RJ45 access ports and 4x 10Gb uplink ports in a compact 1U form factor. The powerful switch delivers non-blocking forwarding of 176Gbps combined with feature rich L2 and L3 switching.

With the advanced license, S5800-48T4S can obtain advanced switching functions (including MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VXLAN-BGP-EVPN, IPFIX), providing a powerful Layer 3 routing solution for next generation enterprise, data center, Metro and HCI (Hyper Converged Infrastructure) networks.

Specifications
Ports
48x 10/100/1000BASE-T RJ45 | 4x 1G/10G SFP+
Switching Capacity
176 Gbps
Power Supplies
2 (1+1 Redundancy) Hot-swappable
Forwarding Rate
132 Mpps
Fan Number
3 (2+1 Redundancy) Built-in
Airflow
Front-to-Back
MAC Address
98K
Number of VLANs
4K
Flash Memory
8GB (eMMC)
DRAM
2GB
Packet Buffer
9MB
Max./Min. Latency
0.96μs/0.66μs
MPLS
Support
VXLAN-BGP-EVPN
Support
IPv4 Routes
56K
IPv6 Routes
4K
ARP Table
6,144
Jumbo Frame
9,600
MTBF
>200,000 Hours
Max. Power Consumption
55W
Please Note: Matching the European standard power cord as default. If you need other standard power cords, please note in the order or contact your account manager.

Software Spotlights

Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Gigabit Access Switch with 10G Uplinks
Gigabit ports for access switch or servers, 10G ports for aggregation switches.
176 Gbps
Switching Capacity
132 Mpps
Forwarding Rate
Layer 3
Layer Type
1+1 Hot-Swappable Power Supplies and 2+1 Redundant Fans

The dual power supplies can be replaced without shutting down the system, and the variable-speed fans with front-to-back airflow automatically adjust fan speed to reduce power draw.

Upgrade Your Network to High Bandwidth and Scalability
Both the aggregation layer and access layer are designed with dual links, which can eliminate bottlenecks and achieve high-speed networks and get reliable performance.
Redundancy Design
Improve Network Stability
10G Uplink
High Bandwidth Meets Diverse Needs
Hierarchical Design
Easy For Future Expansion
MPLS Helps Establish Point-to-point Connections

MPLS enables small and medium-sized operators to create tunnels for their users, which helps build point-to-point connections and achieves intercommunication between user networks.

MLAG Realizes Uninterrupted Services

Using the same model of switches, providing a distributed and redundant architecture for uninterrupted service upgrades, and fault isolation for minimized impact.

VXLAN Achieves Unlimited Data Transmission

VXLAN technology constructs a virtual Layer 2 network and creates virtual tunnels over IP networks, enabling cross-regional and cross-data center data migration and flexible resource allocation.

PTP (Precision Time Protocol) Supports Sub-microsecond Precision

PTP TC enables switches to effectively calculate transmission delay and perform time compensation when forwarding messages, thus reducing time errors and improving synchronization accuracy.

Lossless Ethernet and Zero Packet Loss

RDMA technology reduces CPU burden and effectively resolves network latency. PFC+ECN enables intelligent data exchange and prevents packet loss, ensuring lossless transmission.

RJ45 Ports
48x 1000BASE-T
48x 2500BASE-T
8x 1000BASE-T (combo)
48x 10GBASE-T
SFP Ports
48x 1G SFP
8x 1G SFP (combo)
SFP+ Ports
4x 10G SFP+
4x 10G SFP+
12x 10G SFP+
24x 10G SFP+
25G/40G/100G Ports
4x 25Gb SFP28, 2x 40Gb QSFP+
4x 40G QSFP+
2x 40G QSFP+
Management Layer
L3
L3
L3
L3
L3
L3
Time Management
PTP
NTP
PTP
NTP
NTP
PTP
MLAG
yesyesyesyesyesyes
VLAN, QoS, IGMP Snooping, Link Aggregation
yesyesyesyesyesyes
Static Routing, RIP, OSPF, IPv6 support
yesyesyesyesyesyes
MPLS, LDP, MPLS-L2VPN, MPLS-L3VPN, VXLAN-BGP-EVPN, IPFIX
yesyes
1+1 Hot-swappable Power Supplies
yesyesyesyesyesyes
Questions & Answers
Ask a question
All (7)MPLS (4)Airflow (1)License (1)Stacking (1)
Customer Reviews
Write a review
(undefined reviews)
4.9
5 stars
4 stars
3 stars
2 stars
1 star
73
4
0
0
0

O***n

United States

November 12, 2023
5.0
It is so easy to configure and there are tons of information on the web on how to configure it. If you have a business office where you want to be able to connect to 10G ethernet through fiber optic cable, you are in the right place.
Verified Purchase
Helpful 1
Comment 0

T***s

United States

November 02, 2023
4.0
This is a very interesting device. I needed a few 10GbE ports for my VMware and lab at home. This one fits the bill since I could use the existing 1GbE ports as a backup.
Verified Purchase
Helpful 1
Comment 0

T***r

United States

October 23, 2023
5.0
We bought this to expand our network with remote switches via fiber optic cables. This device worked perfectly and is invisible to the system. I used a regular Fiber Optic patch cable with SFP Fiber modules and we were up and running.
Verified Purchase
Helpful 3
Comment 0
See all reviews
Resources
Recently Viewed