FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about GE 1.
This picture is about GE 2.
This picture is about 1.
This picture is about GE 3.
This picture is about 1.
This picture is about GE 1.
This picture is about GE 2.
This picture is about 1.
This picture is about GE 3.
This picture is about 1.

Generic Compatible QSFP56 200GBASE-FR4 1310nm 2km DOM Duplex LC SMF Optical Transceiver Module

Hot #185401
Hot #185401

Inphi DSP Oclaro DML ≤6.5W Duplex LC SMF

1.187,62 € (Incl. VAT)
FS P/N: QSFP-FR4-200G
39 Sold
5 Reviews
2 Questions
Pre-order, Ship by 29 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Generic Compatible 200GBASE-FR4 QSFP56 Optical Transceiver Module (SMF, 1271nm, 1291nm, 1311nm and 1331nm, 2km, LC, DOM)

The Generic Compatible QSFP56 Transceiver Module is designed for 200GBASE Ethernet throughput up to 2km over single-mode fiber (SMF) using a wavelength of 1295nm to 1309nm with duplex LC connectors.
This transceiver is compliant with IEEE 802.3cd, IEEE 802.3bs, QSFP56 MSA, SFF-8665, SFF-8024, and SFF-8679 standards. The built-in digital diagnostics monitoring (DDM) allows access to real-time operating parameters. It is suitable for 200G Ethernet, Data Center, and Cloud Networks.


Note: The FS P/N is changed from QSFP56-FR4-200G to QSFP-FR4-200G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-FR4-200G
Vendor Name
FS
Form Factor
QSFP56
Max Data Rate
200Gbps (4x50Gbps)
Wavelength
1271nm, 1291nm, 1311nm and 1331nm
Max Cable Distance
2km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB
Receiver Type
PIN
TX Power
-4.2~4.7dBm
Receiver Sensitivity
< -8.2dBm
Power Budget
4dB
Receiver overload
4.7dBm
Power Consumption
≤6.5W
Extinction Ratio
>3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3cd, IEEE 802.3bs, QSFP56 MSA, SFF-8665, SFF-8024, SFF-8679
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Center Wavelength
1271nm, 1291nm, 1311nm, 1331nm
1310nm
850nm
850nm
Connector
Duplex LC
Duplex LC
MTP/MPO-12 UPC
MTP/MPO-24
Cable Distance (Max.)
2km
10km
70m@OM3/100m@OM4
100m
Cable Type
SMF
SMF
MMF
MMF
Modulation
4x50G PAM4
4x50G PAM4
4x50G PAM4
8x25G NRZ
Transmitter Type
DFB
DFB
VCSEL
VCSEL
Chip
Inphi
Inphi
Inphi
Macom
Temperature Range
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
Application
200G Ethernet, Data Center, Cloud Networks
200G Ethernet, Data Center, 5G backhaul
200G Ethernet, Data centers Interconnect, High performance computing
2×100GBASE-SR4 Ethernet, Data Centers, Switch & Router Connections
Questions & Answers
Ask a question
All (2)Infiniband (1)Protocols (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
5
0
0
0
0

S***t

Germany

June 07, 2023
5.0
They perform well, and seem to be reliable, and great value.
Verified Purchase
Helpful 0
Comment 0

F***a

Germany

March 22, 2023
5.0
They perform well, and seem to be reliable, and great value.
Verified Purchase
Helpful 0
Comment 0

B***n

United States

February 07, 2023
5.0
These modules are working as expected and we don’t have any issues at the moment. We are very happy with the quality of your product.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed