FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.
This picture is about 1.

Generic Compatible QSFP56 200GBASE-SR4 850nm 100m DOM MPO-12/UPC MMF Optical Transceiver Module

Hot #185399
Hot #185399

Inphi DSP Broadcom VCSEL ≤5W MTP-12 MMF

284,41 € (Incl. VAT)
FS P/N: QSFP-SR4-200G
608 Sold
3 Reviews
3 Questions
31 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Generic Compatible 200GBASE-SR4 QSFP56 Optical Transceiver Module (MMF, 850nm, 100m, MTP/MPO, DOM)

The Generic Compatible QSFP56 Optical Transceiver Module is designed for 200GBASE Ethernet throughput over MTP/MPO-12 connectors using OM4 multimode fiber (MMF) with a wavelength of 850nm up to 100 meters.
The transceiver is compliant with IEEE 802.3bs, 200GBASE-SR4, CMIS Rev 4.0 & SFF-8665 standards. Digital diagnostics functions are available via the I2C interface. It is suitable for data centers, high performance computing networks, enterprise core and distribution layer applications.


Note: The FS P/N is changed from QSFP56-SR4-200G to QSFP-SR4-200G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-SR4-200G
Vendor Name
FS
Form Factor
QSFP56
Max Data Rate
200Gbps
Wavelength
850nm
Max Cable Distance
70m@OM3/100m@OM4
Connector
MTP/MPO-12 UPC
Media
MMF
Transmitter Type
VCSEL 850nm
Receiver Type
PIN
TX Power
-3~3dBm
Receiver Sensitivity
-6.5dBm
Power Budget
3.5dBm
Receiver Overload
5dBm
Typical Power Consumption
≤5W
Extinction Ratio
3dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
No
Protocols
IEEE 802.3bs, QSFP56 MSA, SFF-8665, CMIS Rev 4.0
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Low Power Consumption for Energy-saving
Built-in Inphi Chip enables 200G stable transmission and low power consumption, saving energy and reducing heat dissipation.
Inphi Chip
Stable Transmission
<5W
Lower Power Consumption
200Gbps
High-performance
Center Wavelength
850nm
850nm
1271nm, 1291nm, 1311nm, 1331nm
1310nm
Connector
MTP/MPO-12 UPC
MTP/MPO-24
Duplex LC
Duplex LC
Cable Distance (Max.)
70m@OM3/100m@OM4
100m
2km
10km
Cable Type
MMF
MMF
SMF
SMF
Modulation
4x50G PAM4
8x25G NRZ
4x50G PAM4
4x50G PAM4
Transmitter Type
VCSEL
VCSEL
DFB
DFB
Chip
Inphi
Macom
Oclaro
Inphi
Temperature Range
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
0 to 70°C (32 to 158°F)
Application
200G Ethernet, Data centers Interconnect, High performance computing
2×100GBASE-SR4 Ethernet, Data Centers, Switch & Router Connections
200G Ethernet, Data Center, Cloud Networks
200G Ethernet, Data Center, 5G backhaul
Questions & Answers
Ask a question
All (3)Advantage (1)Parameter (1)Product Comparison (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
3
0
0
0
0

D***s

Belgium

May 13, 2023
5.0
I really appreciate your help and the high-quality products FS provides.
Verified Purchase
Helpful 0
Comment 0

B***g

United States

April 08, 2023
5.0
Thanks for the concern, and your always quick and polite responses to orders and questions. I really love your products, quality, prices, and delivery.
Verified Purchase
Helpful 0
Comment 0

M***a

United States

March 05, 2023
5.0
I just received the shipment, and the transceiver modules worked right out of the box.
Thanks for good service and fast handling.
Verified Purchase
Helpful 0
Comment 0
See all reviews
Resources
Recently Viewed