This Ericsson Compatible SFP28 transceiver provides 25GBase-BX throughput up to 30km over single mode fiber (SMF) using a wavelength of 1310nm-TX/1270nm-RX via an LC simplex connector. This bidirectional unit must be used with another transceiver or network appliance of complimenting wavelengths. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center, suitable for both outdoor and indoor deployments. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.
![Ericsson Compatible SFP28 25GBASE-BX30-D BiDi 1310nm-TX/1270nm-RX 30km DOM Simplex LC/UPC SMF Optical Transceiver Module For 5G Wireless (Industrial) This picture is about SFP28-25G-BX30-I.](https://resource.fs.com/mall/mainImg/20230518120007ojlrgf.jpg)
Click to open expanded view
![Ericsson Compatible SFP28 25GBASE-BX30-D BiDi 1310nm-TX/1270nm-RX 30km DOM Simplex LC/UPC SMF Optical Transceiver Module For 5G Wireless (Industrial) This picture is about SFP28-25G-BX30-I.](https://resource.fs.com/mall/mainImg/60x60/20230518120007ojlrgf.jpg)
![Ericsson Compatible SFP28 25GBASE-BX30-D BiDi 1310nm-TX/1270nm-RX 30km DOM Simplex LC/UPC SMF Optical Transceiver Module For 5G Wireless (Industrial) This picture is about SFP28-25G-BX30-I.](https://resource.fs.com/mall/mainImg/60x60/20230518120014aue1ib.jpg)
![Ericsson Compatible SFP28 25GBASE-BX30-D BiDi 1310nm-TX/1270nm-RX 30km DOM Simplex LC/UPC SMF Optical Transceiver Module For 5G Wireless (Industrial) This picture is about SFP28-25G-BX30-I.](https://resource.fs.com/mall/mainImg/60x60/20230502162638qh4og2.jpg)
![Ericsson Compatible SFP28 25GBASE-BX30-D BiDi 1310nm-TX/1270nm-RX 30km DOM Simplex LC/UPC SMF Optical Transceiver Module For 5G Wireless (Industrial) This picture is about SFP28-25G-BX30-I.](https://resource.fs.com/mall/mainImg/60x60/202305181200244y6k9m.jpg)
![Ericsson Compatible SFP28 25GBASE-BX30-D BiDi 1310nm-TX/1270nm-RX 30km DOM Simplex LC/UPC SMF Optical Transceiver Module For 5G Wireless (Industrial) This picture is about SFP28-25G-BX30-I.](https://resource.fs.com/mall/mainImg/60x60/20230502162638csk4km.jpg)
Ericsson Compatible SFP28 25GBASE-BX30-D BiDi 1310nm-TX/1270nm-RX 30km DOM Simplex LC/UPC SMF Optical Transceiver Module For 5G Wireless (Industrial)
#185242
#185242
498,61 € (Incl. VAT)
FS P/N: SFP28-25G-BX30-I
2 Sold
2 Reviews
2 Questions
Transceiver Models:
Pre-order, Ship by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Ericsson Compatible 25GBASE SFP28 Optical Transceiver Module for Data Center and 5G Wireless Network (SMF, 1310nm-TX/1270nm-RX, 30km, LC, Industrial, DOM)
Specifications
Part Number
SFP-25G-BX30-I
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1310nm-TX/1270nm-RX
Max Cable Distance
30km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB BiDi
Receiver Type
APD
TX Power
0~6dBm
Receiver Sensitivity
< -16.8dBm
Power Budget
16.8dB
Receiver Overload
-4dB
Power Consumption
≤1.5W
Extinction Ratio
4.5dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
CDR
TX & RX Built-in CDR
Inbuilt FEC
No
Protocols
SFF-8472, SFF-8402, SFF-8432, SFF-8431, CEI-28G-VSR
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Ideal for 5G Fronthaul BIDI Network
This solution enables 5G base station expansion with 2 times less fiber required using BIDI eCPRI transceivers compared to dual fiber network. Learn more
-40 to 85°C I-temp
Strict industrial grade reliability tests ensure performance in harsh environments
Low Latency
Market leading ultra-low latency meets the requirements of 5G deployment
TO Hermetic Packaging
Protect from environmental factors such as contaminants and moisture
Tested in Host Devices for Proven Interoperability
Every unit is tested to ensure flawless operations on the targeted switches for data centers, and standardized interfaces ensuring full interoperability with major telecom equipment makers.
![](https://resource.fs.com/mall/fs_scene_images/202307211611186lnvx4.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipment and strict adherence to GR-468 standards to ensure you get high quality and reliable industrial optics.
Optical Spectrum Test
1310nm-TX/1270nm-RX
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Questions & Answers
Ask a question
All (2)Power Consumption (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
F***o
United Kindom
June 25, 2023
Orders are have always been correct every time I have ordered from here, which has been several times. High quality products and they are always in-stock. Website and check is streamlined perfectly.
Verified Purchase
Helpful 0
Comment 0M***x
France
June 22, 2023
They are very honest about the options you have and explain the pros and cons of any special offers.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed