The NOKIA 3HE15379AB compatible SFP28 transceiver provides up to 20km of 25GBase-BX throughput over single-mode fiber (SMF) using 1330nm-TX/1270nm-RX wavelengths via LC simplex connectors. This bi-directional unit must be used with another transceiver or network equipment of complementary wavelengths.It provides 25GBASE Ethernet connectivity options for 25G Ethernet, telecom, data center and 5G Network Fronthaul. It is fully compliant with SFF-8472, SFF-8402, SFF-8432, SFF-8431, MSA and eCPRI standards.
Click to open expanded view
NOKIA 3HE15379AB Compatible SFP28 25GBASE-BX20-D BiDi 1330nm-TX/1270nm-RX 20km DOM Simplex LC/UPC SMF Optical Transceiver Module For 5G Wireless (Industrial)
#185222
#185222
153,51 € (Incl. VAT)
FS P/N: SFP28-25G-BX20-I
4 Sold
2 Reviews
2 Questions
Transceiver Models:
14 in Global Warehouse, Get it by 24 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
NOKIA 3HE15379AB Compatible 25GBASE SFP28 Optical Transceiver Module for Data Center and 5G Wireless Network (SMF, 1330nm-TX/1270nm-RX, 20km, LC, DOM)
Specifications
NOKIA Compatible
3HE15379AB
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1330nm-TX/1270nm-RX
Max Cable Distance
20km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB BiDi
Receiver Type
PIN
TX Power
0~6dBm
Receiver Sensitivity
< -14dBm
Powerbudget
9dB
Receiver Overload
2.5dB
Power Consumption
≤1.2W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
CDR
TX & RX Built-in CDR
FEC Function
Not Supported
Protocols
SFF-8472, SFF-8402, SFF-8432, SFF-8431, CEI-28G-VSRP
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Ideal for 5G Fronthaul BIDI Solution
This solution enables 5G base station expansion with 2 times less fiber required using BIDI eCPRI transceivers compared to dual fiber network. Learn more
Low latency
Market leading ultra-low latency meets the requirements of 5G deployment
TO Hermetic Packaging
Protect from environmental factors such as contaminants and moisture
Tested in Host Devices for Proven Interoperability
Every unit is tested to ensure flawless operations on the targeted switches for data centers, and standardized interfaces ensuring full interoperability with major telecom equipment makers.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipment and strict adherence to GR-468 standards to ensure you get high quality and reliable industrial optics.
Optical Spectrum Test
1330nm-TX/1270nm-RX
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Questions & Answers
Ask a question
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
C***e
France
June 23, 2023
Good, fast and cheap! It does not get any better than this for the consumer.
Verified Purchase
Helpful 0
Comment 0I***i
France
June 18, 2023
Very satisfied with purchase and merchant. Would buy from this vender again without hesitation.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed