This NOKIA 3HE15378AA compatible SFP28 transceiver provides 25GBase-BX throughput up to 10km over single mode fiber (SMF) using a wavelength of 1270nm-TX/1330nm-RX via an LC simplex connector. This bidirectional unit must be used with another transceiver or network appliance of complimenting wavelengths. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom, data center and 5G Network Fronthaul, suitable for both outdoor and indoor deployments. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.
![NOKIA 3HE15378AA Compatible SFP28 25GBASE-BX10-U BiDi 1270nm-TX/1330nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module For 5G Wireless (Industrial) This picture is about SFP28-25G-BX-I.](https://resource.fs.com/mall/mainImg/202305180952197mlvhe.jpg)
Click to open expanded view
![NOKIA 3HE15378AA Compatible SFP28 25GBASE-BX10-U BiDi 1270nm-TX/1330nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module For 5G Wireless (Industrial) This picture is about SFP28-25G-BX-I.](https://resource.fs.com/mall/mainImg/60x60/202305180952197mlvhe.jpg)
![NOKIA 3HE15378AA Compatible SFP28 25GBASE-BX10-U BiDi 1270nm-TX/1330nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module For 5G Wireless (Industrial) This picture is about SFP28-25G-BX-I.](https://resource.fs.com/mall/mainImg/60x60/20230518095220fl0tnt.jpg)
![NOKIA 3HE15378AA Compatible SFP28 25GBASE-BX10-U BiDi 1270nm-TX/1330nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module For 5G Wireless (Industrial) This picture is about SFP28-25G-BX-I.](https://resource.fs.com/mall/products/60x60/96793.C.jpg)
![NOKIA 3HE15378AA Compatible SFP28 25GBASE-BX10-U BiDi 1270nm-TX/1330nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module For 5G Wireless (Industrial) This picture is about SFP28-25G-BX-I.](https://resource.fs.com/mall/mainImg/60x60/202305180952200unzx3.jpg)
![NOKIA 3HE15378AA Compatible SFP28 25GBASE-BX10-U BiDi 1270nm-TX/1330nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module For 5G Wireless (Industrial) This picture is about SFP28-25G-BX-I.](https://resource.fs.com/mall/products/60x60/96793.E.jpg)
NOKIA 3HE15378AA Compatible SFP28 25GBASE-BX10-U BiDi 1270nm-TX/1330nm-RX 10km DOM Simplex LC/UPC SMF Optical Transceiver Module For 5G Wireless (Industrial)
#185123
#185123
117,81 € (Incl. VAT)
FS P/N: SFP28-25G-BX-I
8 Sold
2 Reviews
2 Questions
Transceiver Models:
17 in Global Warehouse, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
NOKIA 3HE15378AA Compatible 25GBASE-BX10-U SFP28 Optical Transceiver Module for Data Center and Telecom (SMF, 1270nm-TX/1330nm-RX, 10km, LC, Industrial, DOM)
Specifications
NOKIA Compatible
3HE15378AA
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1270nm-TX/1330nm-RX
Max Cable Distance
10km
Connector
Simplex LC
Media
SMF
Transmitter Type
DFB BiDi
Receiver Type
PIN
TX Power
-4~2.5dBm
Receiver Sensitivity
<-12dBm
Powerbudget
8dB
Receiver Overload
2.5dBm
Power Consumption
<1.2W
Extinction Ratio
3dB
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
CDR
TX & RX Built-in CDR
FEC Function
Not Supported
Protocols
SFF-8472, SFF-8402, SFF-8432, SFF-8431, CEI-28G-VSR
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/202305171746287sqcqw.jpg)
Features
Ideal for 5G Fronthaul BIDI Solution
This solution enables 5G base station expansion with 2 times less fiber required using BIDI eCPRI transceivers compared to dual fiber network. Learn more
Low latency
Market leading ultra-low latency meets the requirements of 5G deployment
TO Hermetic Packaging
Protect from environmental factors such as contaminants and moisture
Tested in Host Devices for Proven Interoperability
Every unit is tested to ensure flawless operations on the targeted switches for data centers, and standardized interfaces ensuring full interoperability with major telecom equipment makers.
![](https://resource.fs.com/mall/fs_scene_images/20230721162237mbiuhb.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipment and strict adherence to GR-468 standards to ensure you get high quality and reliable industrial optics.
Optical Spectrum Test
1270nm-TX/1330nm-RX
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40~85°C
Questions & Answers
Ask a question
All (2)CDR (1)Matching Cables (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2
0
0
0
0
N***s
France
June 18, 2023
I have found their customer service not as good as before.
Verified Purchase
Helpful 0
Comment 0O***t
France
June 13, 2023
Wow...very quick and polite service.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed