FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QSFP-LR-100G Optical Transceiver Module Overall Introduction | FS.
01:14
This picture is about QSFP-LR-100G.
This picture is about QSFP-LR-100G.
This picture is about QSFP-LR-100G.
This picture is about QSFP-LR-100G.
This picture is about QSFP-LR-100G.
This picture is about QSFP-LR-100G Optical Transceiver Module Overall Introduction | FS.
This picture is about QSFP-LR-100G.
This picture is about QSFP-LR-100G.
This picture is about QSFP-LR-100G.
This picture is about QSFP-LR-100G.
This picture is about QSFP-LR-100G.

HPE Aruba Compatible QSFP28 100GBASE-LR Single Lambda 1310nm 10km DOM Duplex LC/UPC SMF Optical Transceiver Module

#184589
#184589

Broadcom ≤4.5W Single Lambda 100G-400G Duplex LC SMF

474,81 € (Incl. VAT)
FS P/N: QSFP-LR-100G
3 Sold
6 Reviews
6 Questions
Pre-order, Ship by 14 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

HPE Aruba Compatible 100GBASE-LR Single Lambda QSFP28 PAM4 Optical Transceiver Module (Single Lambda, SMF, 1310nm, 10km, LC, DOM)

The 100GBASE-LR Single Lambda QSFP28 optical transceiver module is designed for use in 100GBASE Ethernet throughput up to 10km over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. The 100 Gigabit Ethernet signal is carried over a single wavelength using onboard PAM4 modulation and FEC. The transceiver includes a Broadcom chip to convert the 4x25G NRZ electrical signals to a 1x100G PAM-4 optical signal. This transceiver is compliant with QSFP28 MSA, IEEE 802.3cd and 100G Lambda MSA standard. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as Data Center, 100G Ethernet, 400G to 100G breakout applications. Note: The FS P/N is changed from QSFP28-LR-100G to QSFP-LR-100G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-LR-100G
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-1.4~4.5dBm
TX Power
-7.7~4.5dBm
Power Consumption
≤4.5W
Extinction Ratio
>3.5dB
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
Yes (KP4)
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Packaging Technology
BOX Packaging
Modulation Format
PAM4
Core Size

9um/125um
Protocols
100G Lambda MSA 100G-LR Specification compliant

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Upgrade your Network One Site at a Time
Single-lambda 100G complies with IEEE 400GBASE-LR4, which meads that network operators can upgrade just one site to 400G gear, and still connect it to the existing 100G sites without sacrificing port bandwidth.
Less than 4.5W Power Consumption for Energy-saving
Built-in Broadcom DSP Chip, the 100G single-lambda transceiver offers high-speed, and low-power in 100G applications.
Broadcom DSP Chip
Stable Transmission
≤4.5W
Low Power Consumption
53G EML Laser
Ensure Production
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength
1310nm
1310nm
1310nm
Connector
Duplex LC
Duplex LC
Duplex LC
Cable Distance (Max.)
10km (with Host FEC)
500m (with Host FEC)
2km (with Host FEC)
Cable Type
SMF
SMF
SMF
Modulation
PAM4
PAM4
PAM4
Transmitter Type
4x LAN WDM DML TOSA
EML
EML
Packaging Technology
BOX Packaging
BOX Packaging
BOX Packaging
Chip
Broadcom Chip
Broadcom Chip
Broadcom Chip
Temperature Range
0 to 70°C
0 to 70°C
0 to 70°C
Application
Data Center
100GBASE Ethernet
400G to 4x 100G Breakout
800G to 8x 100G Breakout
Data Center
100GBASE Ethernet
400G to 4x 100G Breakout
800G to 8x 100G Breakout
Data Center
100GBASE Ethernet
400G to 4x 100G Breakout
800G to 8x 100G Breakout
Questions & Answers
Ask a question
All (6)Solutions (3)Parameter (2)Compatibility (1)Specification (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
6
0
0
0
0

F***d

United Kingdom

August 10, 2020
5.0
Satisfied with the high quality and superior construction of these modules. They connected to QSFP28 ports easily and firmly. They were reasonably priced and worked great. Have had no problems since we put them into use. Saved us a bunch of money!
Verified Purchase
Helpful 18
Comment 0

H***k

Australia

June 28, 2020
5.0
Got the single lambda transceivers and some other 100GBASE-ER4L and 112GBASE-OTU4 QSFP28 Dual Rate and 100GBASE-LR4 and 112GBASE-OTU4 QSFP28 Dual Rate optical transceivers. They are all working on the 1310nm wavelength other than 1550nm which is told to be susceptible to dispersion. They worked well indeed.
Verified Purchase
Helpful 8
Comment 0

H***e

United States

May 21, 2020
5.0
I have nothing to complain about. Product was delivered on time with so well-sealed package even if I only bought two of them. Would choose FS again if I have future needs.
Verified Purchase
Helpful 14
Comment 0
See all reviews
Resources
Recently Viewed