The 100GBASE-DR Single Lambda QSFP optical transceiver module is designed for use in 100GBASE Ethernet throughput up to 500m over single mode fiber (SMF) using a wavelength of 1310nm via duplex LC connectors. The 100 Gigabit Ethernet signal is carried over a single wavelength using onboard PAM4 modulation and FEC. The transceiver includes a Broadcom chip to convert the 4x25G NRZ electrical signals to a 1x100G PAM-4 optical signal. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in various applications, such as Data Center, 100G Ethernet.
Note: The FS P/N is changed from QSFP28-DR-100G to QSFP-DR-100G, buthe product is the same. Only the FS P/N has been changed.
Click to open expanded view
Intel SPTSLP2SLCDF Compatible QSFP28 100GBASE-DR Single Lambda 1310nm 500m DOM Duplex LC/UPC SMF Optical Transceiver Module
#184578
#184578
355,81 € (Incl. VAT)
FS P/N: QSFP-DR-100G
17 Sold
27 Reviews
6 Questions
Transceiver Type:
318 in DE Warehouse, Get it by 9 Jul, 2024
596 in Global Warehouse, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Intel SPTSLP2SLCDF Compatible 100GBASE-DR Single Lambda QSFP PAM4 Optical Transceiver Module (Single Lambda, SMF, 1310nm, 500m, LC, DOM)
Specifications
Part Number
SPTSLP2SLCDF
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1310nm
Max Cable Distance
500m
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-2.9~4dBm
RX Power
-5.9~4dBm
Power Consumption
≤4W
Extinction Ratio
3.5dB
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
Inbuilt FEC
Yes (KP4)
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Packaging Technology
BOX Packaging
Modulation Format
PAM4
Core Size
9um/125um
Protocols
IEEE 802.3cd 100GBASE-DR Specification compliant
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
Upgrade your Network One Site at a Time
Upgrade just one site to 400G gear, and still connect it to the existing 100G sites.
Less than 4W Power Consumption for Energy-saving
Built-in Broadcom DSP Chip, the 100G single-lambda transceiver offers high-speed, and low-power in 100G applications.
Broadcom DSP Chip
Stable Transmission
≤4W
Low Power Consumption
100Gbps
High Bandwidth
Tested in Host Devices for Proven Interoperability
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipment to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss &CRC
Temperature Test
0-70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 1310nm | 1310nm | 1310nm | 1310nm |
Connector | Duplex LC | Duplex LC | Duplex LC | Duplex LC |
Cable Distance (Max.) | 500m (with Host FEC) | 2km (with Host FEC) | 10km (with Host FEC) | 25km |
Cable Type | SMF | SMF | SMF | SMF |
Modulation | PAM4 | PAM4 | PAM4 | PAM4 |
Transmitter Type | EML | EML | 4x LAN WDM DML TOSA | EML |
Packaging Technology | BOX Packaging | BOX Packaging | BOX Packaging | COB (Chip on Board) Packaging |
Chip | Broadcom Chip | Macom Chip | Broadcom Chip | Inphi Chip |
Application | Data Center 100GBASE Ethernet 400G to 4x100G Breakout | Data Center 100GBASE Ethernet 400G to 4x100G Breakout | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet |
Videos
Questions & Answers
Ask a question
All (6)Application (2)Compatibility (1)FS Box (1)Parameter (1)Product Comparison (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
27
0
0
0
0
C***o
Canada
November 15, 2023
I cannot recommend these optical modules enough. They offer reliable connectivity and the ability to upgrade to higher transmission rates in the future, making them a smart investment for any network.
Verified Purchase
Helpful 23
Comment 0P***g
United States
November 14, 2023
I have experience working with both Cisco and Juniper switches. Recently, I bought two 100 GB modules. Fortunately, these two modules worked two days after purchase. and everything is good now. These two modules arrived a week later after I purchase them. I'm happy to report that my network is running smoothly with the new module.
Verified Purchase
Helpful 9
Comment 0M***o
United States
October 09, 2023
Because of a high demand for 100G modules in our data center connects, I bought a few cheap DR modules locally. As a result, these modules have been losing packages. And after purchasing the FS modules, I have good experiences with them sinces they have basically no problems on the connection.
Verified Purchase
Helpful 3
Comment 0See all reviews
Resources
Recently Viewed