The SC9405 switch supports a maximum of 144x 1G/10G, 96x 25G, or 24x 40G/100G high-density full line rate ports through flexible line cards combinations of SC9400-48F-E, SC9400-48S-E and SC9400-8C-E. SC9405 switch can be deployed in MAN (Metropolitan Area Network), campus network, and data center scenarios based on service requirements. SC9405 switch is a multi-service core switch for next-generation converged networks, integrating rich features of enterprises and data centers. The modular operating system supports multiple network services, such as IPv4 and IPv6, to meet future Ethernet application requirements, and integrates the stacking virtualization feature. The stacking virtualization feature simplifies the customer network structure and improves operation and maintenance efficiency.
![Customized SC9405, 5-Slot 4U Ethernet L3 Enterprise Chassis Switch, Support up to 3 Line Cards and 2 Engine Modules, Broadcom Chip This picture is about SC9405.](https://resource.fs.com/mall/1G-10G-Switches/800x800/20220602180442_456_149848.jpg)
Click to open expanded view
![Customized SC9405, 5-Slot 4U Ethernet L3 Enterprise Chassis Switch, Support up to 3 Line Cards and 2 Engine Modules, Broadcom Chip This picture is about SC9405.](https://resource.fs.com/mall/1G-10G-Switches/60x60/20220602180442_456_149848.jpg)
![Customized SC9405, 5-Slot 4U Ethernet L3 Enterprise Chassis Switch, Support up to 3 Line Cards and 2 Engine Modules, Broadcom Chip This picture is about SC9405.](https://resource.fs.com/mall/mainImg/60x60/202306031156356ofpki.jpg)
![Customized SC9405, 5-Slot 4U Ethernet L3 Enterprise Chassis Switch, Support up to 3 Line Cards and 2 Engine Modules, Broadcom Chip This picture is about SC9405.](https://resource.fs.com/mall/mainImg/60x60/20230603094202spvacf.jpg)
![Customized SC9405, 5-Slot 4U Ethernet L3 Enterprise Chassis Switch, Support up to 3 Line Cards and 2 Engine Modules, Broadcom Chip This picture is about SC9405.](https://resource.fs.com/mall/mainImg/60x60/20230530173920nkpu4o.jpg)
![Customized SC9405, 5-Slot 4U Ethernet L3 Enterprise Chassis Switch, Support up to 3 Line Cards and 2 Engine Modules, Broadcom Chip This picture is about SC9405.](https://resource.fs.com/mall/1G-10G-Switches/60x60/20220602180446_874_149848.jpg)
![Customized SC9405, 5-Slot 4U Ethernet L3 Enterprise Chassis Switch, Support up to 3 Line Cards and 2 Engine Modules, Broadcom Chip This picture is about SC9405.](https://resource.fs.com/mall/1G-10G-Switches/60x60/20220602180447_893_149848.jpg)
![Customized SC9405, 5-Slot 4U Ethernet L3 Enterprise Chassis Switch, Support up to 3 Line Cards and 2 Engine Modules, Broadcom Chip This picture is about SC9405.](https://resource.fs.com/mall/1G-10G-Switches/60x60/20220607151628_787_149849.jpg)
![Customized SC9405, 5-Slot 4U Ethernet L3 Enterprise Chassis Switch, Support up to 3 Line Cards and 2 Engine Modules, Broadcom Chip This picture is about SC9405.](https://resource.fs.com/mall/1G-10G-Switches/60x60/20220602180701_194_149850.jpg)
![Customized SC9405, 5-Slot 4U Ethernet L3 Enterprise Chassis Switch, Support up to 3 Line Cards and 2 Engine Modules, Broadcom Chip This picture is about SC9405.](https://resource.fs.com/mall/1G-10G-Switches/60x60/20220602181441_486_149851.jpg)
![Customized SC9405, 5-Slot 4U Ethernet L3 Enterprise Chassis Switch, Support up to 3 Line Cards and 2 Engine Modules, Broadcom Chip This picture is about SC9405.](https://resource.fs.com/mall/1G-10G-Switches/60x60/20220602181942_369_149852.jpg)
![Customized SC9405, 5-Slot 4U Ethernet L3 Enterprise Chassis Switch, Support up to 3 Line Cards and 2 Engine Modules, Broadcom Chip This picture is about SC9405.](https://resource.fs.com/mall/mainImg/60x60/20221117154340pgir27.jpg)
![Customized SC9405, 5-Slot 4U Ethernet L3 Enterprise Chassis Switch, Support up to 3 Line Cards and 2 Engine Modules, Broadcom Chip This picture is about SC9405.](https://resource.fs.com/mall/1G-10G-Switches/60x60/20220602180451_132_149848.jpg)
Customized SC9405, 5-Slot 4U Ethernet L3 Enterprise Chassis Switch, Support up to 3 Line Cards and 2 Engine Modules, Broadcom Chip
![](https://img-en.fs.com/images/composite_value_images/20230515153012_228.png)
![](https://img-en.fs.com/images/composite_value_images/20230607102406_359.jpg)
![](https://img-en.fs.com/images/composite_value_images/20230607102514_514.jpg)
![](https://img-en.fs.com/images/composite_value_images/20230607102541_744.jpg)
![](https://img-en.fs.com/images/composite_value_images/20230607102716_933.jpg)
![](https://img-en.fs.com/images/composite_value_images/20230607102809_836.jpg)
![](https://img-en.fs.com/images/composite_value_images/20230506104105_522.jpg)
SC9405, 5-Slot 4U Ethernet L3 Enterprise Chassis Switch, Support up to 3 Line Cards and 2 Engine Modules, Broadcom Chip
Software Spotlights
Up to 2 units stacking
Support Virtual Router Redundancy Protocol (VRRP)
Support GR perfect restart, BFD fast forwarding detection and other mechanisms
Support line-rate IPv4/IPv6 dual-stack multi-layer switching
Support RIP, OSPFv2, IS-ISv4, BGP4, static routing, RIPng, OSPFv3, ISISv6, and BGP
Support IEEE802.3 standard protocols, enabling good interoperability with other brands of equipment at the forwarding level
Supports IPv6 addressing, ICMPv6, path MTU discovery
Support the IPv4 and IPv6 multicast functions
Support IGMP snooping, IGMP, MLD, PIM, MSDP
Support SNMP (managed by Zabbix), RMON, log and configuration backup
Detected by professional vulnerability scanning tool (Nessus)
Support hardware-based IPv6 ACLs
Support hardware CPU protection mechanism
Support DHCP snooping
Support the secure shell (SSH) and SNMPv3
![](https://resource.fs.com/mall/fs_scene_images/20230531172128gk4vr5.png)
The control engine and power all support 1+1 redundancy and are hot-swappable to maximize reliability and availability.
![](https://resource.fs.com/mall/fs_scene_images/20230530180314lauvur.jpg)
Engine | SC94-EM-A | SC94-EM-A | SC94-EM-A | SC94-EM-A |
Switch Speeds | 1G/10G/25G/40G/100G | 8x 40G/100G QSFP28 | 48x 1G SFP | 48x 1G/10G SFP+ |
Hot Swappable | ||||
NETCONF | ||||
IS-IS | ||||
OSPFv2/v3 | ||||
EVPN | ||||
sFlow | ||||
MPLS |