FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QDD-DR4-400G Optical Transceiver Module Overall Introduction | FS.
00:58
This picture is about QDD-DR4-400G.
This picture is about QDD-DR4-400G.
This picture is about QDD-DR4-400G.
This picture is about QDD-DR4-400G.
This picture is about QDD-DR4-400G.
This picture is about QDD-DR4-400G Optical Transceiver Module Overall Introduction | FS.
This picture is about QDD-DR4-400G.
This picture is about QDD-DR4-400G.
This picture is about QDD-DR4-400G.
This picture is about QDD-DR4-400G.
This picture is about QDD-DR4-400G.

Customized QSFP-DD 400GBASE-DR4 PAM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 100G-DR

#183585
#183585

Inphi DSP ≤ 10W MTP/MPO-12 SMF

593,81 € (Incl. VAT)
FS P/N: QDD-DR4-400G
2 Sold
4 Reviews
2 Questions
Compatible Brands:
Cisco
Device Number:
165 in DE Warehouse, Get it by 20 Sep, 2024
74 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
Solution Design
5-Year Warranty

400GBASE-DR4 QSFP-DD PAM4 1310nm 500m DOM Transceiver Module (SMF, 1310nm, 500m, MTP/MPO, DOM)

The 400GBASE-DR4 module supports link lengths of up to 500m SMF with MTP/MPO-12 connector. It is compliant with QSFP-DD MSA, IEEE 802.3bs protocol and 400GAUI-8 standards. The 400 Gigabit Ethernet signal is carried over four parallel lanes by one wavelength per lane. It can be used as 4x100G breakout to QSFP-DR-100G. It is a cost-effective and lower power consumption solution for 400GBASE data center.


Note: The FS P/N is changed from QSFPDD-DR4-400G to QDD-DR4-400G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-DR4-400G
Vendor Name
FS
Form Factor
QSFP-DD
Max Data Rate
425Gbps (4x106.25Gb/s)
Wavelength
1310nm
Max Cable Distance
500m
Connector
MTP/MPO-12 APC
Media
SMF
Modulation Format
PAM4
Receiver Type
PIN
TX Power
-2.9~4.0dBm
Receiver Sensitivity
-5.9dBm~4.0dBm
Power Budget
3dB
Receiver Overload
4dBm
Power Consumption
≤10W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
BER
2.4x10^-4
Inbuilt FEC
No
Protocols
IEEE 802.3bs, QSFP-DD CMIS Rev 4.0, QSFP-DD MSA HW Rev 5.1
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Questions & Answers
Ask a question
All (2)Application (1)Compatibility (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
4
0
0
0
0

S***r

United States

November 10, 2023
5.0
The brand reached out to provide guidance after purchase. Exceeding expectations, the first trial was a success right.
Verified Purchase
Helpful 1
Comment 0

E***s

United States

November 02, 2023
5.0
It's a rare find to come across something both affordable and of such high quality. The detailing of FS's packaging is unexpectedly exquisite.
Verified Purchase
Helpful 2
Comment 0

L***k

Canada

May 30, 2023
5.0
Hope you had a great weekend. I have received the package and put some of the optical transceivers to use. The 400G modules are working as expected and we don’t have any issues at the moment. We are very happy with the quality of your product.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed