FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QDD-DR4-400G Optical Transceiver Module Overall Introduction | FS.
00:58
This picture is about QDD-DR4-400G.
This picture is about QDD-DR4-400G.
This picture is about QDD-DR4-400G.
This picture is about QDD-DR4-400G.
This picture is about QDD-DR4-400G.
This picture is about QDD-DR4-400G Optical Transceiver Module Overall Introduction | FS.
This picture is about QDD-DR4-400G.
This picture is about QDD-DR4-400G.
This picture is about QDD-DR4-400G.
This picture is about QDD-DR4-400G.
This picture is about QDD-DR4-400G.

Generic Compatible QSFP-DD 400GBASE-DR4 PAM4 1310nm 500m DOM MPO-12/APC SMF Optical Transceiver Module, Support 4 x 100G-DR

Hot #183425
Hot #183425

Inphi 7nm DSP EML ≤ 9W MTP-12 SMF 4x 100G-DR

593,81 € (Incl. VAT)
FS P/N: QDD-DR4-400G
350 Sold
4 Reviews
4 Questions
165 in DE Warehouse, Get it by 11 Sep, 2024
101 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Generic Compatible 400GBASE-DR4 QSFP-DD PAM4 Transceiver Module (SMF, 1310nm, 500m, MTP/MPO, DOM)

The 400GBASE-DR4 module, MTP/MPO-12 connector, up to 500m over parallel single-mode fiber. It is compliant with QSFP-DD MSA, IEEE 802.3bs protocol and 400GAUI-8 standards.
The 400 Gigabit Ethernet signal is carried over four parallel lanes by one wavelength per lane. It can be used as 4x100G breakout to QSFP-DR-100G. It is a cost-effective and lower power consumption solution for 400GBASE data center.


Note: The FS P/N is changed from QSFPDD-DR4-400G to QDD-DR4-400G, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QDD-DR4-400G
Vendor Name
FS
Form Factor
QSFP-DD
Max Data Rate
425Gbps (4x106.25Gb/s)
Wavelength
1310nm
Max Cable Distance
500m
Connector
MTP/MPO-12 APC
Media
SMF
Modulation Format
PAM4
Receiver Type
PIN
TX Power
-2.9~4.0dBm
RX Power
-5.9~4.0dBm
Power Budget
3dB
Modulation
8x 50G PAM4
Power Consumption
≤9W
Extinction Ratio
3.5dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
BER
2.4x10^-4
Inbuilt FEC
No
Core Size
G.652/9um
Packaging Technology
COB
Protocols
IEEE 802.3bs, QSFP-DD CMIS Rev 5.0, QSFP-DD MSA HW Rev 5.1
Warranty
5 Years

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Upgrade Your Network One Site at a Time
Upgrade just one site to 400G gear, and still connect it to the existing 100G sites.
Connect New 400G Sites to Legacy 100G Sites
Full Utilize Your 400G Port Bandwidth
Re-use 100G Optics in New 400G Ports
High-performance Chip Designed for Data Center
Built-in Inphi Chip, the transceiver offers high-speed, and low-power in 400G applications.
Inphi Chip
Stable Transmission
≤9W
Low Power Consumption
400Gbps
High Bandwidth
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
1310nm
TDECQ Test
1.68dB
Bit Error Rate Test
BER 2.4E-4
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength
1310nm
1310nm
1310nm
1310nm
Connector
MTP/MPO-8
MTP/MPO-12(8 of the 12 Fibers Used)
MTP/MPO-8
MTP/MPO-12(8 of the 12 Fibers Used)
MTP/MPO-8
MTP/MPO-12(8 of the 12 Fibers Used)
MTP/MPO-8
MTP/MPO-12(8 of the 12 Fibers Used)
Cable Distance (Max.)
500m@SMF
500m@SMF
500m@SMF
500m@SMF
Modulation
8x 50G PAM4
8x 50G PAM4
4x 106.25G PAM4
8x 50G PAM4
DSP
Inphi DSP
Broadcom 7nm DSP
Macom Chip
Broadcom 7nm DSP
Transmitter Type
DFB
DFB
EML
DFB
Packaging Technology
COB
COB
BOX
COB
Protocols
IEEE 802.3bs, QSFP-DD CMIS Rev 5.0, QSFP-DD MSA HW Rev 5.1
QSFP-DD MSA, CMIS Rev4.1, OIF 56G PAM4, 100G Lambda MSA, IEEE 802.3bs
QSFP112 MSA, CMIS 5.0, IEEE Std 802.3ck, IEEE 802.3bs
OSFP MSA, CMIS 4.0, IEEE 802.3bs
Application
Data Center
800G to 2x400G Breakout
400G to 4x100G Breakout
Data Center
800G to 2x400G Breakout
400G to 4x100G Breakout
Data Center
Data Center
800G to 2x400G Breakout
400G to 4x100G Breakout
Questions & Answers
Ask a question
All (4)Application (1)Chipset (1)Compatibility (1)Power Consumption (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
4
0
0
0
0

S***r

United States

November 10, 2023
5.0
The brand reached out to provide guidance after purchase. Exceeding expectations, the first trial was a success right.
Verified Purchase
Helpful 1
Comment 0

E***s

United States

November 02, 2023
5.0
It's a rare find to come across something both affordable and of such high quality. The detailing of FS's packaging is unexpectedly exquisite.
Verified Purchase
Helpful 2
Comment 0

L***k

Canada

May 30, 2023
5.0
Hope you had a great weekend. I have received the package and put some of the optical transceivers to use. The 400G modules are working as expected and we don’t have any issues at the moment. We are very happy with the quality of your product.
Verified Purchase
Helpful 1
Comment 0
See all reviews
Resources
Recently Viewed