FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FHD-FAP8STSXMMF.
This picture is about FHD-FAP8STSXMMF.
This picture is about FHD-FAP8STSXMMF.
This picture is about FHD-FAP8STSXMMF.
This picture is about FHD-FAP8STSXMMF.
This picture is about FHD-FAP8STSXMMF.
This picture is about FHD-FAP8STSXMMF.
This picture is about FHD-FAP8STSXMMF.
This picture is about FHD-FAP8STSXMMF.
This picture is about FHD-FAP8STSXMMF.

FHD® Fiber Adapter Panel, 8 Fibers OM3/OM4 Multimode, 8 x ST Simplex (Plated) Adapter, Ceramic Sleeve

#183383
#183383

32F in 1U FHD® Enclosures

33,32 € (Incl. VAT)
FS P/N: FHD-FAP8STSXMMF
146 Sold
6 Reviews
2 Questions
54 in Global Warehouse, Get it by 9 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

FHD® Series of 8-port ST Simplex Connector, Zirconia Ceramic Sleeve Adapter Panel

FHD® (FS High Density) series adapter panel pre-loaded with fiber adapters that provides a means to connect backbone-to-backbone or backbone-to-horizontal fiber cabling. Used with FHD® series enclosure and splice tray for fusion splicing application or pre-terminated Plug-n-Play cabling system, it provides a more stable, compact solution for your network.

FHD® High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Number of Ports
8
Fiber Count
8 Fibers
Adapter Type
ST Simplex (Plated)
Fiber Mode
OM4 (OM3) 50/125μm
Material of Sleeve
Zirconia Ceramic
Material of Plate
Steel, Powder-coated Black
Material of Adapter
Nickel-plated Copper
Durability
≤500 mating cycles
Dimensions (HxW)
1.38''x4.29'' (35x109mm)
Application
Matching for FHD® Series Enclosures
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Provide Quick Connection and Deployment

FHD® (FS High Density) fiber adapter panels snap quickly into the enclosures for fiber optic network applications or connections in MDA, HDA, and EDA.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier operation

Zirconia Ceramic Sleeves

High precision to ensure maximum stable connection

Versatile Solutions for Different Patching System
Up to 32 ST fibers in 1U FHD® (FS High Density) series enclosures (rack mount or wall mount), serve as the intermediate connection for one-to-one patching and fusion splicing application.
Adapter Type
ST Simplex
ST Simplex
ST Simplex
ST Simplex
Fiber Count
8 Fibers
6 Fibers
6 Fibers
8 Fibers
Number of Ports
8
6
6
8
Fiber Mode
OM3/OM4
OM3/OM4
OS2
OS2
Polish Type
UPC
UPC
APC
APC
Adapter Color
Plated
Plated
Plated
Plated
Material of Adapter
Nickel-plated Copper
Nickel-plated Copper
Nickel-plated Copper
Nickel-plated Copper
Material of Sleeve
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Flammability Rate
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
Key Orientation
Aligned
Aligned
Aligned
Aligned
Questions & Answers
Ask a question
All (2)Matching Product (1)Material (1)
Customer Reviews
Write a review
(undefined reviews)
    5.0
    5 stars
    4 stars
    3 stars
    2 stars
    1 star
    6
    0
    0
    0
    0

    I***r

    United States

    January 10, 2023
    5.0
    I have received both parts and it looks great - have yet to deploy it because I have several active users that need uninterrupted access for the moment where downtime would cause problems. Everything else is ready though so it should be a pretty routine deployment.
    Verified Purchase
    Helpful 10
    Comment 0

    W***e

    France

    April 17, 2017
    5.0
    Les images sur le site sont claires et réelles. Le panneau de brassage reçu est conforme parfaitement à ces images. Vendeur honnête !
    Verified Purchase
    Helpful 0
    Comment 0

    L***e

    France

    March 12, 2017
    5.0
    Le panneau de brassage comporte 48 fibres, ce qui est assez compact. Facile à installer. Je le recommande !
    Verified Purchase
    Helpful 5
    Comment 0
    See all reviews
    Resources
    Recently Viewed