FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FHD-FAP6STSXSMF.
This picture is about FHD-FAP6STSXSMF.
This picture is about FHD-FAP6STSXSMF.
This picture is about FHD-FAP6STSXSMF.
This picture is about FHD-FAP6STSXSMF.
This picture is about FHD-FAP6STSXSMF.
This picture is about FHD-FAP6STSXSMF.
This picture is about FHD-FAP6STSXSMF.
This picture is about FHD-FAP6STSXSMF.
This picture is about FHD-FAP6STSXSMF.

FHD® Fiber Adapter Panel, 6 Fibers OS2 Single Mode, 6 x ST Simplex (Plated) Adapter, Ceramic Sleeve

#183380
#183380

24F in 1U FHD® Enclosures

29,75 € (Incl. VAT)
FS P/N: FHD-FAP6STSXSMF
279 Sold
2 Reviews
2 Questions
21 in Global Warehouse, Get it by 1 Oct, 2024
210 in Transit, Get it by 27 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
1-Year Warranty
30-Day Returns
30-Day Exchange

FHD® Series of 6-port ST Simplex Connector, Zirconia Ceramic Sleeve Adapter Panel

FHD® (FS High Density) series adapter panel pre-loaded with fiber adapters that provides a means to connect backbone-to-backbone or backbone-to-horizontal fiber cabling. Used with FHD® series enclosure and splice tray for fusion splicing application or pre-terminated Plug-n-Play cabling system, it provides a more stable, compact solution for your network.

FHD® High Density Series is a versatile solution in multiple sizes (1U/2U/4U) and styles for building backbones, data centers and enterprise applications.

Specifications
Number of Ports
6
Fiber Count
6 Fibers
Adapter Type
ST Simplex (Plated)
Fiber Mode
OS2 9/125μm
Material of Sleeve
Zirconia Ceramic
Material of Plate
Steel, Powder-coated Black
Material of Adapter
Nickel-plated Copper
Durability
≤500 mating cycles
Dimensions (HxW)
1.38''x4.29'' (35x109mm)
Application
Matching for FHD® Series Enclosures
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Features
Provide Quick Connection and Deployment

FHD® (FS High Density) fiber adapter panels snap quickly into the enclosures for fiber optic network applications or connections in MDA, HDA, and EDA.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier operation

Zirconia Ceramic Sleeves

High precision to ensure maximum stable connection

Versatile Solutions for Different Patching System
Up to 24 ST fibers in 1U FHD® (FS High Density) series enclosures (rack mount or wall mount), serve as the intermediate connection for one-to-one patching and fusion splicing application.
Adapter Type
ST Simplex
ST Simplex
ST Simplex
ST Simplex
Fiber Count
6 Fibers
8 Fibers
6 Fibers
8 Fibers
Number of Ports
6
8
6
8
Fiber Mode
OS2
OS2
OM3/OM4
OM3/OM4
Polish Type
APC
APC
UPC
UPC
Adapter Color
Plated
Plated
Plated
Plated
Material of Adapter
Nickel-plated Copper
Nickel-plated Copper
Nickel-plated Copper
Nickel-plated Copper
Material of Sleeve
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Zirconia Ceramic
Flammability Rate
UL 94V-0
UL 94V-0
UL 94V-0
UL 94V-0
Key Orientation
Aligned
Aligned
Aligned
Aligned
Questions & Answers
Ask a question
All (2)Matching Product (1)Material (1)
Customer Reviews
Write a review
(undefined reviews)
5.0
5 stars
4 stars
3 stars
2 stars
1 star
2
0
0
0
0

W***s

United States

January 09, 2023
5.0
It does not need to be used with the enclosure, it can be directly installed on the rack, a great product. Thanks FS for solving my problem and exceeding my expectations.
Verified Purchase
Helpful 10
Comment 0

G***g

Uzbekistan

August 20, 2020
5.0
These fiber panels can be easily mounted on my rack. It's not difficult and can be finished quickly. So fiber management is actually very convenient. Usually, we plug these ports full and that’s also quite fine. Their cassettes and panels are all basically practical for use and we got what we need.
Verified Purchase
Helpful 12
Comment 0
See all reviews
Resources
Recently Viewed