100GBASE-4WDM-20 QSFP28 transceiver supports up to 20km link lengths over LC duplex SMF fiber. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae standards. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring an operating temperature range of -40°C to 85°C, this industrial fiber optic transceiver can work in harsh industrial environments, such as telecommunication, data processing & management, the application of industrial and factory automation, outdoor applications, rail and intelligent transportation systems (ITSs), marine, oil and gas, mining etc.
Note: The FS P/N is changed from Q28-4W20-100G-I to QSFP-4W20-100G-I, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
QSFP28 100GBASE-4WDM-20 1310nm 20km DOM Duplex LC /UPC SMF Optical Transceiver Module for FS Switches (Industrial)
#183263
#183263
1.389,92 € (Incl. VAT)
FS P/N: QSFP-4W20-100G-I
4 Sold
3 Reviews
2 Questions
Transceiver Types:
Pre-order, Ship by 12 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
100GBASE-4WDM-20 QSFP28 Optical Transceiver Module (Industrial, SMF, 1310nm, 20km, LC, DOM)
Specifications
Part Number
QSFP-4W20-100G-I
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
103.125Gbps (4x 25.78Gbps)
Wavelength
1310nm
Max Cable Distance
20km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
PIN
TX Power
-4.3~4.5dBm
RX Power
-14.5~4.5dBm
Powerbudget
10.2db
Extinction Ratio
>4dB
Power Consumption
<4.5W
Modulation
4x 25G NRZ
DDM/DOM
Supported
Industrial Temperature Range
-40 to 85°C (-40 to 185°F)
Core Size
9um/125um
Packaging Technology
COB (chip on board) Packaging
Protocols
QSFP28 MSA,IEEE 802.3-2018,4WDM-20,SFF-8661,SFF-8636
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
100G Connectivity for Data Center and Telecom
Featured with 4.5W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Tested in Host Devices for Proven Interoperability
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
-40-85°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Center Wavelength | 1310nm | 1310nm | 1280nm/1310nm |
Connector | Duplex LC | Duplex LC | Simplex LC |
Cable Distance (Max.) | 20km | 20km | 20km |
Cable Type | SMF | SMF | SMF |
Modulation | 4x 25G NRZ | 4x 25G NRZ | 4x 25G NRZ |
Transmitter Type | EML | 4x LAN WDM DML TOSA | DFB |
Temperature Range | -40 to 85°C (IND) | 0 to 70°C | -20 to 85°C (EXT) |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet |
Videos
Questions & Answers
Ask a question
All (2)DDM (1)Power Consumption (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
3
0
0
0
0
L***s
Australia
April 14, 2023
They were all in excellent condition, no issues. I haven't had any issues during the work time.
Verified Purchase
Helpful 0
Comment 0C***n
United States
January 13, 2023
Everything went good, shopping was super easy and delivery was fast.
Verified Purchase
Helpful 0
Comment 0P***y
United States
October 18, 2022
Wow, thank you so much!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed