Juniper Networks Compatible SFP+ transceiver supports up to 120km over OS2 SMF via an LC duplex connector. This transceiver is compliant with SFF-8431. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 10G Ethernet and Fibre Channel etc.
![Juniper Networks Compatible SFP+ 10GBASE-ZR 1550nm 120km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GZRC-120.](https://resource.fs.com/mall/mainImg/2022102415252180eet5.jpg)
Click to open expanded view
![Juniper Networks Compatible SFP+ 10GBASE-ZR 1550nm 120km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GZRC-120.](https://resource.fs.com/mall/mainImg/60x60/2022102415252180eet5.jpg)
![Juniper Networks Compatible SFP+ 10GBASE-ZR 1550nm 120km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GZRC-120.](https://resource.fs.com/mall/mainImg/60x60/2022102415252357e53v.jpg)
![Juniper Networks Compatible SFP+ 10GBASE-ZR 1550nm 120km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GZRC-120.](https://resource.fs.com/mall/mainImg/60x60/20221024151847ef8hz6.jpg)
![Juniper Networks Compatible SFP+ 10GBASE-ZR 1550nm 120km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GZRC-120.](https://resource.fs.com/mall/mainImg/60x60/20221024151924pigb7i.jpg)
![Juniper Networks Compatible SFP+ 10GBASE-ZR 1550nm 120km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GZRC-120.](https://resource.fs.com/mall/mainImg/60x60/202210241519279vb69s.jpg)
Juniper Networks Compatible SFP+ 10GBASE-ZR 1550nm 120km DOM Duplex LC/UPC SMF Optical Transceiver Module
#166135
#166135
677,11 € (Incl. VAT)
FS P/N: SFP-10GZRC-120
22 Sold
0 Review
0 Question
Transceiver Models:
63 in Global Warehouse, Get it by 25 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Juniper Networks Compatible 10GBASE-ZR SFP+ Transceiver Module (SMF, 1550nm, 120km, LC, DOM)
Specifications
Part Number
SFP-10GZRC-120
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
1550nm
Max Cable Distance
120km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
APD
TX Power
1~6dBm
Receiver Sensitivity
<-26dBm
Powerbudget
27dB
Receiver Overload
≥-8dB
Typical Power Consumption
≤1.8W
Extinction Ratio
>8.2dB
Core Size
9/125µm
Modulation
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, 10GBASE-ZR
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20221024170521361b6h.jpg)
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed