Juniper Networks EX-SFP-10GE-ZR100 Compatible SFP+ transceiver supports up to 100km over OS2 SMF via an LC duplex connector. This transceiver is compliant with per the RoHS Directive 2011/65/EU. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 10G Ethernet and Fiber Channel etc.
Click to open expanded view
Juniper Networks EX-SFP-10GE-ZR100 Compatible SFP+ 10GBASE-ZR 1550nm 100km DOM Duplex LC/UPC SMF Optical Transceiver Module
#48838
#48838
665,21 € (Incl. VAT)
FS P/N: SFP-10GZRC-55
491 Sold
19 Reviews
0 Question
Transceiver Models:
48 in Global Warehouse, Get it by 25 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Juniper Networks EX-SFP-10GE-ZR100 Compatible 10GBASE-ZR 10G SFP+ Transceiver Module (SMF, 1550nm, 100km, LC, DOM)
Specifications
Juniper Compatible
EX-SFP-10GE-ZR100
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3Gbps
Wavelength
1550nm
Max Cable Distance
100km
Connector
Duplex LC
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
0~5dBm
Receiver Sensitivity
< - 25dBm
Core Size
9/125µm
Modulation
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
Features
10G Connectivity for Data Center
Featured with 0.6W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
16
2
1
0
0
E***r
United States
December 13, 2019
Looked for SFP+ transceivers for my Juniper EX4300-24T switch which had been installed a 10G uplink module. And the product description of this 10G transceiver said it was compatible with some other Juniper switches. Consulted FS AM and she said the transceiver could match with my switch. Plugged it to my Juniper switch, no error reported. Thanked FS AM for her nice suggestion.
Verified Purchase
Helpful 11
Comment 0B***r
Canada
March 28, 2017
La compatibilité est excellente et le prix est compétitif, le module est impeccable !!
Verified Purchase
Helpful 0
Comment 0C***e
Switzerland
March 22, 2017
La livraison est hyper rapide ! Pas de dommage durant le transport. Très bon rapport qualité prix !
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed