Cisco ONS-SC+-10G-ER Compatible SFP+ transceiver supports up to 40km over OS2 SMF via an LC duplex connector. This transceiver is compliant with SFF-8431, SFF-8432 and 10GBASE- ER/EW. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, 10G Ethernet and Fibre Channel etc.
![Cisco ONS-SC+-10G-ER Compatible SFP+ 10GBASE-ER 1550nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GER-55.](https://resource.fs.com/mall/mainImg/20230719151803by1peg.jpg)
Click to open expanded view
![Cisco ONS-SC+-10G-ER Compatible SFP+ 10GBASE-ER 1550nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GER-55.](https://resource.fs.com/mall/mainImg/60x60/20230719151803by1peg.jpg)
![Cisco ONS-SC+-10G-ER Compatible SFP+ 10GBASE-ER 1550nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GER-55.](https://resource.fs.com/mall/mainImg/60x60/20230719151807edb46s.jpg)
![Cisco ONS-SC+-10G-ER Compatible SFP+ 10GBASE-ER 1550nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GER-55.](https://resource.fs.com/mall/mainImg/60x60/20230719151810o5ra7j.jpg)
![Cisco ONS-SC+-10G-ER Compatible SFP+ 10GBASE-ER 1550nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GER-55.](https://resource.fs.com/mall/mainImg/60x60/20230719151805hl4srq.jpg)
![Cisco ONS-SC+-10G-ER Compatible SFP+ 10GBASE-ER 1550nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GER-55.](https://resource.fs.com/mall/mainImg/60x60/20230719151805meht8s.jpg)
Cisco ONS-SC+-10G-ER Compatible SFP+ 10GBASE-ER 1550nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module
#11557
#11557
153,51 € (Incl. VAT)
FS P/N: SFP-10GER-55
216 Sold
522 Reviews
0 Question
Transceiver Models:
171 in DE Warehouse, Get it by 15 Jul, 2024
48 in Global Warehouse, Get it by 26 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco ONS-SC+-10G-ER Compatible 10GBASE-ER SFP+ Transceiver Module (SMF, 1550nm, 40km, LC, DOM)
Specifications
Cisco Compatible
ONS-SC+-10G-ER
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
11.3Gbps
Wavelength
1550nm
Max Cable Distance
40km
Connector
Duplex LC
Optical Components
EML 1550nm
Media
SMF
DOM Support
Yes
TX Power
-1~4dBm
Receiver Sensitivity
< -16dBm
Core Size
9/125µm
Modulation
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/2023091214553181nrxe.jpg)
Features
10G Connectivity for Data Center
Featured with 0.6W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/2023062616493516m53i.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Data Rate (Max) | 11.3Gbps | 10Gbps | 10Gbps | 10Gbps | 10Gbps | 1/10Gbps |
Wavelength | 1550nm | 1310nm | — | — | 850nm | 850nm |
Cable Distance (Max) | 40km | 10km | 30m | 80m | 300m@OM3 400m@OM4 | 300m@OM3 400m@OM4 |
Cable Type | SMF | SMF | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | MMF | MMF |
TX Power | 0~5dBm | -8.2~-0.5dBm | — | — | -7.3~-1dBm | -7.3~-1dBm |
Receiver Sensitivity | <-16dBm | <-14.4dBm | — | — | <-11.1dBm | <-11.1dBm |
Power Consumption | <1.5W | <1W | <2.3W | <2.5W | ≤0.6W (Typical) | ≤0.6W (Typical) |
Operating Temperature | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) |
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
453
59
10
0
0
E***n
New Zealand
November 09, 2021
Works great, and on the cheap Price, this is fantastic. Have bought for years, both in 10G and 1G versions. Recently, we used them on our new Cisco switches. They work as advertised. No problems so far. Have always worked as reliably or better than the Cisco branded version.
Verified Purchase
Helpful 1
Comment 0R***e
Switzerland
April 29, 2021
Ich habe andere Anbieter verglichen und festgestellt, dass der Preis und die Qualität von FS besser sind. Deshalb habe ich es bei FS bestellt. Nachdem ich die Module getestet hatte, habe ich beschlossen, zukünftig alle Module bei FS zu kaufen.
Verified Purchase
Helpful 0
Comment 0R***r
Germany
August 05, 2020
Connected right up to my 10G SFP+ port on my router and was able to be plugged directly into the 1830 PSS24x switch.
Verified Purchase
Helpful 19
Comment 0See all reviews
Resources
Recently Viewed