The Arista Networks SFP-25G-ER40 compatible SFP28 transceiver provides 25GBase-ER throughput up to 40km over single mode fiber (SMF) using a wavelength of 1310nm via an LC duplex connector. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.
![Arista Networks SFP-25G-ER40 Compatible SFP28 25GBASE-ER 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GER-31.](https://resource.fs.com/mall/mainImg/20240905143507qln2om.jpg)
Click to open expanded view
![Arista Networks SFP-25G-ER40 Compatible SFP28 25GBASE-ER 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP28-25GER-31(40km) Optical Transceiver Module | FS.](https://resource.fs.com/images/20231220155757x00daw.jpg)
![Arista Networks SFP-25G-ER40 Compatible SFP28 25GBASE-ER 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GER-31.](https://resource.fs.com/mall/mainImg/60x60/20240905143507qln2om.jpg)
![Arista Networks SFP-25G-ER40 Compatible SFP28 25GBASE-ER 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GER-31.](https://resource.fs.com/mall/mainImg/60x60/202409051436128brmrt.jpg)
![Arista Networks SFP-25G-ER40 Compatible SFP28 25GBASE-ER 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GER-31.](https://resource.fs.com/mall/products/60x60/88016.C.jpg)
![Arista Networks SFP-25G-ER40 Compatible SFP28 25GBASE-ER 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GER-31.](https://resource.fs.com/mall/products/60x60/88016.D.jpg)
![Arista Networks SFP-25G-ER40 Compatible SFP28 25GBASE-ER 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GER-31.](https://resource.fs.com/mall/products/60x60/88016.E.jpg)
![Arista Networks SFP-25G-ER40 Compatible SFP28 25GBASE-ER 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GER-31.](https://resource.fs.com/mall/products/60x60/88016.F.jpg)
Arista Networks SFP-25G-ER40 Compatible SFP28 25GBASE-ER 1310nm 40km DOM Duplex LC/UPC SMF Optical Transceiver Module
#88016
#88016
950,81 € (Incl. VAT)
FS P/N: SFP-25GER-31
1 Sold
18 Reviews
0 Question
Transceiver Models:
10 in DE Warehouse, Get it by 11 Sep, 2024
22 in Global Warehouse, Get it by 26 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista Networks SFP-25G-ER40 Compatible 25GBASE-ER SFP28 Optical Transceiver Module for Data Center and Telecom (SMF, 1310nm, 40km, LC, DOM)
Specifications
Arista Networks Compatible
SFP-25G-ER40
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.8Gbps
Wavelength
1310nm
Max Cable Distance
30km
Connector
Duplex LC
Media
SMF
Transmitter Type
EML 1310nm
Receiver Type
APD
TX Power
0~6dBm
Receiver Sensitivity
<-19dBm
Power Budget
19dB
Receiver Overload
-4dBm
Power Consumption
≤2.2W
Extinction Ratio
4dB
CDR
TX and RX
FEC Function
Not Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant, CPRI, eCPRI
DDM/DOM
Supported
Warranty
5 Years
Core Size
G.652
Packaging Technology
BOX Packaging
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202307061010095oz00l.jpeg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
18
0
0
0
0
B***s
Ukraine
September 16, 2020
Easy purchase and fast delivery. Cisco switches identify these FS modules quickly and perform well. I’ll continue to buy them next time.
Verified Purchase
Helpful 5
Comment 0B***s
Ukraine
September 16, 2020
Easy purchase and fast delivery. Cisco switches identify these FS modules quickly and perform well. I’ll continue to buy them next time.
Verified Purchase
Helpful 5
Comment 0A***y
United Kingdom
July 10, 2020
FS is new to us. We finally bought these modules for impressed by their professional support and quality assurance. We used them in our new program and all go well. For such a long transmission link over 30km, the signals are still so satisfying. They fit well with our future network building needs.
Verified Purchase
Helpful 11
Comment 0See all reviews
Resources
Recently Viewed