The SFP28 transceiver provides 25GBase-ER throughput up to 30km over single mode fiber (SMF) using a wavelength of 1310nm via an LC duplex connector. It provides 25GBASE Ethernet connectivity option for 25G Ethernet, telecom and data center. It is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.
![Generic Compatible SFP28 25GBASE-ER 1310nm 30km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GERL-31.](https://resource.fs.com/mall/products/550x550/82891.main.jpg)
Click to open expanded view
![Generic Compatible SFP28 25GBASE-ER 1310nm 30km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GERL-31.](https://resource.fs.com/images/20231219190249jv57zq.jpg)
![Generic Compatible SFP28 25GBASE-ER 1310nm 30km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GERL-31.](https://resource.fs.com/mall/products/60x60/82891.main.jpg)
![Generic Compatible SFP28 25GBASE-ER 1310nm 30km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GERL-31.](https://resource.fs.com/mall/products/60x60/82891.B.jpg)
![Generic Compatible SFP28 25GBASE-ER 1310nm 30km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GERL-31.](https://resource.fs.com/mall/products/60x60/82891.C.jpg)
![Generic Compatible SFP28 25GBASE-ER 1310nm 30km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GERL-31.](https://resource.fs.com/mall/products/60x60/82891.D.jpg)
![Generic Compatible SFP28 25GBASE-ER 1310nm 30km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GERL-31.](https://resource.fs.com/mall/products/60x60/82891.E.jpg)
![Generic Compatible SFP28 25GBASE-ER 1310nm 30km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-25GERL-31.](https://resource.fs.com/mall/products/60x60/82891.F.jpg)
Generic Compatible SFP28 25GBASE-ER 1310nm 30km DOM Duplex LC/UPC SMF Optical Transceiver Module
#82891
#82891
284,41 € (Incl. VAT)
FS P/N: SFP-25GERL-31
31 Sold
16 Reviews
0 Question
Transceiver Models:
8 in Global Warehouse, Get it by 28 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
25GBASE-ER SFP28 Optical Transceiver Module for Data Center and Telecom (SMF, 1310nm, 30km, LC, DOM)
Specifications
Part Number
SFP28-25GER-31
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.8Gbps
Wavelength
1310nm
Max Cable Distance
30km
Connector
Duplex LC
Media
SMF
Transmitter Type
DML 1310nm
Receiver Type
APD
TX Power
0~6dBm
Receiver Sensitivity
<-19dBm
Powerbudget
19dB
Receiver Overload
-4dBm
Power Consumption
≤2.2W
Extinction Ratio
4dB
CDR
TX and RX
FEC Function
Not Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant, CPRI, eCPRI
DDM/DOM
Supported
Warranty
5 Years
Core Size
G.652
Packaging Technology
BOX Packaging
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20200923/16008467565f6afba4d96288.26506299.jpeg)
Features
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/202307061010095oz00l.jpeg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
16
0
0
0
0
Y***n
Spain
September 13, 2020
I didn’t recognize this brand so at the very first beginning, I hesitated. But I was pleased that they had good quality and worked so well on the sfp28 ports of my cisco switches.
Verified Purchase
Helpful 6
Comment 0Y***n
Spain
September 13, 2020
I didn’t recognize this brand so at the very first beginning, I hesitated. But I was pleased that they had good quality and worked so well on the sfp28 ports of my cisco switches.
Verified Purchase
Helpful 6
Comment 0M***i
United States
August 31, 2020
I am running these modules between my cisco switches over single-mode cables. They perform well for everything I’ve done. That’s really beyond my expectation.
Verified Purchase
Helpful 7
Comment 0See all reviews
Resources
Recently Viewed