The Intel Compatible 100G QSFP28 to 4 duplex LC Breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). It complies with SFF-8436, SFF-8431, and QSFP MSA standards, as well as the hot-pluggable QSFP28 MSA standard. Real-time configuration is possible through FS BOX.
It connects to a 100G QSFP28 port on one end and four duplex LC connectors on the other end, providing a cost-effective and simple solution for quick and easy connections within racks and across adjacent racks.
Note: The FS P/N is changed from Q28-4LCAO70 to QSFP-100G-4LCAO70, but the product is the same. Only the FS P/N has been changed.
![70m (230ft) Intel Compatible 100G QSFP28 to 4 Duplex LC Active Optical Breakout Cable This picture is about QSFP-100G-4LCAO70.](https://resource.fs.com/mall/mainImg/202304211025365m6sif.jpg)
Click to open expanded view
![70m (230ft) Intel Compatible 100G QSFP28 to 4 Duplex LC Active Optical Breakout Cable This picture is about QSFP-100G-4LCAO70.](https://resource.fs.com/mall/mainImg/60x60/202304211025365m6sif.jpg)
![70m (230ft) Intel Compatible 100G QSFP28 to 4 Duplex LC Active Optical Breakout Cable This picture is about QSFP-100G-4LCAO70.](https://resource.fs.com/mall/mainImg/60x60/202304211019428bfntv.jpg)
![70m (230ft) Intel Compatible 100G QSFP28 to 4 Duplex LC Active Optical Breakout Cable This picture is about QSFP-100G-4LCAO70.](https://resource.fs.com/mall/mainImg/60x60/2023042110253858l3fl.jpg)
![70m (230ft) Intel Compatible 100G QSFP28 to 4 Duplex LC Active Optical Breakout Cable This picture is about QSFP-100G-4LCAO70.](https://resource.fs.com/mall/mainImg/60x60/20230421101950tatce8.jpg)
![70m (230ft) Intel Compatible 100G QSFP28 to 4 Duplex LC Active Optical Breakout Cable This picture is about QSFP-100G-4LCAO70.](https://resource.fs.com/mall/mainImg/60x60/20230421101948lpxfgp.jpg)
70m (230ft) Intel Compatible 100G QSFP28 to 4 Duplex LC Active Optical Breakout Cable
#182424
#182424
529,55 € (Incl. VAT)
FS P/N: QSFP-100G-4LCAO70
0 Sold
0 Review
0 Question
Length:
Pre-order, Ship by 18 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Intel Compatible 100G QSFP28 Breakout AOC (70-meter, OM3 MMF, QSFP28 to 4 duplex LC)
Specifications
Part Number
QSFP-100G-4LCAO70
Vendor Name
FS
Connector Type
QSFP28 to 4 duplex LC
Max Data Rate
100Gbps
Minimum Bend Radius
20 mm
Fiber Type
OM3 Multimode Fiber (MMF)
Cable Length
70m (230ft)
Jacket Material
OFNP
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed