FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about Q28-4LCAO25.
This picture is about Q28-4LCAO25.
This picture is about Q28-4LCAO25.
This picture is about Q28-4LCAO25.
This picture is about Q28-4LCAO25.
This picture is about Q28-4LCAO25.
This picture is about Q28-4LCAO25.
This picture is about Q28-4LCAO25.
This picture is about Q28-4LCAO25.
This picture is about Q28-4LCAO25.

25m (82ft) Juniper Networks Compatible 100G QSFP28 to 4 Duplex LC Active Optical Breakout Cable

#182374
#182374

<2.2W / 30 mm / Fiber

315,35 € (Incl. VAT)
FS P/N: Q28-4LCAO25
0 Sold
0 Review
0 Question
Pre-order, Ship by 6 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

Juniper Networks Compatible 100G QSFP28 Breakout AOC (25-meter, OM3 MMF, QSFP28 to 4 duplex LC)

The Juniper Networks Compatible 100G QSFP28 to 4 duplex LC Breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). It complies with SFF-8436, SFF-8431, and QSFP MSA standards, as well as the hot-pluggable QSFP28 MSA standard. Real-time configuration is possible through FS BOX.
It connects to a 100G QSFP28 port on one end and four duplex LC connectors on the other end, providing a cost-effective and simple solution for quick and easy connections within racks and across adjacent racks.

Specifications
Part Number
Q28-4LCAO25
Vendor Name
FS
Connector Type
QSFP28 to 4 duplex LC
Max Data Rate
100Gbps
Minimum Bend Radius
30 mm
Fiber Type
OM3 Multimode Fiber (MMF)
Cable Length
25m (82ft)
Jacket Material
OFNP
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed