Cisco compatible 100G QSFP28 to 4 duplex LC breakout Active Optical Cable operates over Multi-Mode Fiber (MMF). It complies with SFF-8436, SFF-8431, and QSFP MSA standards, as well as the hot-pluggable QSFP28 MSA standard. Real-time configuration is possible through FS BOX.
It connects to a 100G QSFP28 port on one end and four duplex LC connectors on the other end, providing a cost-effective and simple solution for quick and easy connections within racks and across adjacent racks.
![25m (82ft) Cisco Compatible 100G QSFP28 to 4 Duplex LC Active Optical Breakout Cable This picture is about QSFP-100G-4LCAO25.](https://resource.fs.com/mall/mainImg/20230420180848uczt4m.jpg)
Click to open expanded view
![25m (82ft) Cisco Compatible 100G QSFP28 to 4 Duplex LC Active Optical Breakout Cable This picture is about QSFP-100G-4LCAO25.](https://resource.fs.com/mall/mainImg/60x60/20230420180848uczt4m.jpg)
![25m (82ft) Cisco Compatible 100G QSFP28 to 4 Duplex LC Active Optical Breakout Cable This picture is about QSFP-100G-4LCAO25.](https://resource.fs.com/mall/mainImg/60x60/20230420180918n19h3z.jpg)
![25m (82ft) Cisco Compatible 100G QSFP28 to 4 Duplex LC Active Optical Breakout Cable This picture is about QSFP-100G-4LCAO25.](https://resource.fs.com/mall/mainImg/60x60/20230420180850lkx3in.jpg)
![25m (82ft) Cisco Compatible 100G QSFP28 to 4 Duplex LC Active Optical Breakout Cable This picture is about QSFP-100G-4LCAO25.](https://resource.fs.com/mall/mainImg/60x60/2023042018093525gb2f.jpg)
![25m (82ft) Cisco Compatible 100G QSFP28 to 4 Duplex LC Active Optical Breakout Cable This picture is about QSFP-100G-4LCAO25.](https://resource.fs.com/mall/mainImg/60x60/20230420180924etyto8.jpg)
25m (82ft) Cisco Compatible 100G QSFP28 to 4 Duplex LC Active Optical Breakout Cable
#182373
#182373
315,35 € (Incl. VAT)
FS P/N: QSFP-100G-4LCAO25
0 Sold
0 Review
0 Question
Length:
Pre-order, Ship by 13 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
Cisco Compatible 100G QSFP28 Breakout AOC (25-meter, OM3 MMF, QSFP28 to 4 duplex LC)
Specifications
Part Number
Q28-4LCAO25
Vendor Name
FS
Connector Type
QSFP28 to 4 duplex LC
Max Data Rate
100Gbps
Minimum Bend Radius
30 mm
Fiber Type
OM3 Multimode Fiber (MMF)
Cable Length
25m (82ft)
Jacket Material
OFNP
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Warranty
5 Years
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230424150204ssr35h.jpg)
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed