FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about FHD-8MTPMESHOM4.
This picture is about FHD-8MTPMESHOM4.
This picture is about FHD-8MTPMESHOM4.
This picture is about FHD-8MTPMESHOM4.
This picture is about FHD-8MTPMESHOM4.
This picture is about FHD-8MTPMESHOM4.
This picture is about FHD-8MTPMESHOM4.
This picture is about FHD-8MTPMESHOM4.
This picture is about FHD-8MTPMESHOM4.
This picture is about FHD-8MTPMESHOM4.

FHD® 8 x MTP®-8 Mesh Cassette, 64 Fibers OM4 Multimode, Universal, 8 x 8F MTP® to 8 x 8F MTP® (Aqua), 0.35dB max

#181825
#181825

256F in 1U Deployed in Spine-leaf Cabling

950,81 € (Incl. VAT)
FS P/N: FHD-8MTPMESHOM4
0 Sold
0 Review
3 Questions
100 in Global Warehouse, Get it by 2 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
Project Inquiry
1-Year Warranty

FHD® 8 x MTP®-8 Mesh Cassette, 64 Fibers, OM4 50/125μm MMF

FHD® (FS High Density) series MTP® mesh cassettes feature eight rear 8-fiber MTP® ports connection and eight 8-fiber MTP® ports in front. The MTP®-8 mesh cassette is ideal for deployments including 40G to 10G, 100G to 25G and 400G to 100G. Providing future-proof Ethernet and fiber channel networks at continuously rising transmission speeds in data centers makes mesh cassettes almost indispensable for the required high-performance fully meshed network infrastructures in modern data centers.

Using mesh cassettes to simplify complex network architectures in modern spine-leaf. The staggered line sequence in the MTP mesh cassette adapts to the channelization setting of switch ports, which greatly improves the link redundancy without additional LC fiber cables.

Specifications
Fiber Count
64 Fibers
Fiber Mode
OM4 50/125μm
Front Connector Type
US Conec MTP®-8 UPC (Pinned)
Number of Front MTP® Port
8 Ports
Rear Connector Type
US Conec MTP®-8 UPC (Pinned)
Number of Rear MTP® Port
8 Ports
MTP Adapter
Key Up to Key Down
Housing Type
Cassette
Insertion Loss
≤0.35dB
Return Loss
≥60dB
Material of Cassette Body
Aluminium (AL5052)
Polarity
Universal
Dimensions (HxWxD)
1.38''x4.29''x6.67'' (35x109x169.4mm)
Standard
RoHS Compliant
Application
Matching for FHD® Series Enclosures
Scenario
Data Center LAN/SAN
* MTP is a registered trademark of US Conec Ltd. US Conec and FS.COM partner on supplying high performance MTP series products.
.
* FHD is a registered trademark of FS.COM Ltd.
.
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Connectivity Solutions
Features
Provide Connection and Deployment Quickly

FHD® (FS High Density) fiber optic cassettes snap quickly into the enclosures and modular design makes it easier to deploy or expand your infrastructure as your future network speed rates grow.

Clear Numbering

Visible port identification helps to follow array connection

Push-lock Rivets

Tool-less snap installation for easier moves, adds, and changes

Double-layer Fixing Structure

Double-layer security panel improves installation and connection stability

Ultra Low Insertion Loss for Stable & Reliable Network

With US Conec MTP® connectors and Corning fibers, it assures low insertion loss and power penalties in tight power budgets, high-speed network environments.

Questions & Answers
Ask a question
All (3)Advantage (1)Application (1)Installation (1)Matching Product (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed