The FS for Mellanox MMA2L20-AR compatible SFP28 transceiver provides 25GBase-LR throughput up to 10km over single mode fiber (SMF) using a wavelength of 1310nm via an LC duplex connector. Featuring low power consumption, high speed, this 25G transceiver is ideal for 25G Ethernet, telecom, and data center. Besides, it offers interoperability, laying a foundation for the next-generation network upgrade. Each SFP28 transceiver module is individually tested in targeted switch, it is fully compliant with the SFP28 MSA, CPRI and eCPRI standard.
Note: The FS P/N is changed from SFP28-25GLR-31 to SFP-25GLR-31, but the product is the same. Only the FS P/N has been changed.
Click to open expanded view
FS for Mellanox MMA2L20-AR Compatible SFP28 25GBASE-LR 1310nm 10km Duplex LC/UPC SMF DOM Optical Transceiver Module
Hot #71014
Hot #71014
70,21 € (Incl. VAT)
FS P/N: SFP-25GLR-31
5.6K Sold
56 Reviews
0 Question
Transceiver Models:
2905 in DE Warehouse, Get it by 19 Sep, 2024
2393 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
FS for Mellanox MMA2L20-AR Compatible 25GBASE-LR SFP28 DOM Optical Transceiver Module for Data Center and Telecom (SMF, 1310nm, 10km, LC, DOM)
Specifications
Mellanox Compatible
MMA2L20-AR
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
1310nm
Max Cable Distance
10km
Connector
Duplex LC
Media
SMF
Transmitter Type
DFB 1310nm
Receiver Type
PIN
TX Power
-4~2dBm
Receiver Sensitivity
<-12dBm
Power Budget
8dB
Receiver Overload
2dBm
Power Consumption
<1.2W
Extinction Ratio
3.5dB
CDR
TX and RX
FEC Function
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
MSA Compliant, CPRI, eCPRI
Core Size
G.652
Packaging Technology
COB Packaging
DOM
Supported
Warranty
5 Years
Quality Testing Program
Quality Testing Program
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
56
0
0
0
0
G***k
Canada
April 22, 2023
After setting them up, they work perfectly.
Although this is my first time using FS transceivers, I'm so happy that there was no problem.
Although this is my first time using FS transceivers, I'm so happy that there was no problem.
Verified Purchase
Helpful 2
Comment 0D***e
United States
February 25, 2023
Had a great experience with the website. Everything is well organized and I was able to find what I needed. Quality of the products looks to be excellent, and the branded packaging & shipping materials was a nice touch and very professional.
Verified Purchase
Helpful 4
Comment 0F***t
Spain
February 17, 2023
We have already tested some transceivers and breakout cables and they are working perfectly.
Verified Purchase
Helpful 6
Comment 0See all reviews
Resources
Recently Viewed