Arista Networks SFP-25G-SR compatible SFP28 transceiver adopts LC duplex connectors, reaching a link up to 100m over OM4 MMF (70m over OM3). The SFP28 transceiver module supports running on the same 1G/10G network cabling Infrastructure, giving 2.5 times increase in speed at least, and the built-in DDM/DOM functions monitor the real-time operating status. Each SFP28 transceiver module is individually tested on a series of Arista switches, and is fully compliant with the SFP28 MSA, RoHS, CPRI, and the eCPRI standards. Featuring low power consumption, high speed, this 25G transceiver is ideal for 25G Ethernet, telecom, and data center.
![Arista Networks SFP-25G-SR Compatible SFP28 25GBASE-SR 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP-25GSR-85.](https://resource.fs.com/mall/products/550x550/70299.main.jpg)
Click to open expanded view
![Arista Networks SFP-25G-SR Compatible SFP28 25GBASE-SR 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about 25G.](https://resource.fs.com/images/20231230115928mnky6q.jpg)
![Arista Networks SFP-25G-SR Compatible SFP28 25GBASE-SR 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP-25GSR-85.](https://resource.fs.com/mall/products/60x60/70299.main.jpg)
![Arista Networks SFP-25G-SR Compatible SFP28 25GBASE-SR 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP-25GSR-85.](https://resource.fs.com/mall/products/60x60/70299.B.jpg)
![Arista Networks SFP-25G-SR Compatible SFP28 25GBASE-SR 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP-25GSR-85.](https://resource.fs.com/mall/products/60x60/70299.C.jpg)
![Arista Networks SFP-25G-SR Compatible SFP28 25GBASE-SR 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP-25GSR-85.](https://resource.fs.com/mall/products/60x60/70299.D.jpg)
![Arista Networks SFP-25G-SR Compatible SFP28 25GBASE-SR 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP-25GSR-85.](https://resource.fs.com/mall/products/60x60/70299.E.jpg)
![Arista Networks SFP-25G-SR Compatible SFP28 25GBASE-SR 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP-25GSR-85.](https://resource.fs.com/mall/mainImg/60x60/20220702105717k88pg5.jpg)
![Arista Networks SFP-25G-SR Compatible SFP28 25GBASE-SR 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP-25GSR-85.](https://resource.fs.com/mall/products/60x60/70299.G.jpg)
Arista Networks SFP-25G-SR Compatible SFP28 25GBASE-SR 850nm 100m DOM Duplex LC/UPC MMF Optical Transceiver Module
Hot #70299
Hot #70299
46,41 € (Incl. VAT)
FS P/N: SFP-25GSR-85
11.4K Sold
130 Reviews
0 Question
Transceiver Models:
8708 in DE Warehouse, Get it by 12 Sep, 2024
2504 in Global Warehouse, Get it by 26 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Arista Networks SFP-25G-SR Compatible 25GBASE-SR SFP28 Optical Transceiver Module for Data Center and Telecom (MMF, 850nm, 100m, LC, DOM)
Specifications
Arista Networks Compatible
SFP-25G-SR
Vendor Name
FS
Form Factor
SFP28
Max Data Rate
25.78Gbps
Wavelength
850nm
Max Cable Distance
100m@OM4/70m@OM3
Connector
Duplex LC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-7.9~1.9dBm
Receiver Sensitivity
<-6dBm
Power Budget
-1.9dB
Receiver Overload
2.4dBm
Power Consumption
≤1W
Extinction Ratio
>2dB
CDR (Clock and Data Recovery)
TX & RX Built-in CDR
FEC Function
Support RS-FEC, FC FEC
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFF-8472, SFF-8024, SFF-8431, SFF-8432
DDM/DOM
Supported
Warranty
5 Years
Core Size
50/125 µm
Packaging Technology
COB Packaging
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Small-scale Data Center Solution
Use the same type of optical modules as the original network to expand the data center, avoiding the addition of new module types and saving on network maintenance costs.
![](https://resource.fs.com/mall/fs_scene_images/20240622113224ku2bev.jpg)
Upgrade Your Network One Site at a Time
Upgrade just one site to 100G gear, and still connect it to the existing 25G sites.
Connect New 100G Sites to Legacy 25G Sites
Full Utilize Your 100G Port Bandwidth
Re-use 25G Optics in New 100G Ports
25G Connectivity for Data Center
Featured with low-power, high-density and high-speed, the SFP28 transceiver offers a popular way to help you quickly ramp up to 25G transmission.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230705171229atkkbb.jpeg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
Reconfiguring the transceiver to work with different brands, FS BOX offers flexibility in stock costs.
Videos
See more
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
120
10
0
0
0
S***e
Finland
June 08, 2024
I have deployed a pair of these optics from Mellanox (NVidia) ConnectX-4 Lx NIC to my switch. The switch end uses the Generic variant, whilst the CX-4 uses Mellanox versions. They work flawlessly together.
Verified Purchase
Helpful 0
Comment 0B***r
Germany
October 11, 2022
The shipment has just arrived this morning. That was lightning fast!
Verified Purchase
Helpful 6
Comment 0B***r
Germany
October 11, 2022
The shipment has just arrived this morning. That was lightning fast!
Verified Purchase
Helpful 5
Comment 0See all reviews
Resources
Recently Viewed