Ciena XCVR-S10V31 compatible SFP+ transceiver supports up to 20km link lengths over LC duplex SMF fiber. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae standards. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption, high speed, this 10G SFP+ transceiver is ideal for data center, enterprise wiring closet, service provider transport application, Radio & Baseband Unit, etc.
![Ciena XCVR-S10V31 Compatible SFP+ 10GBASE-LR 1310nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/mainImg/20230802110602bbgr9s.jpg)
Click to open expanded view
![Ciena XCVR-S10V31 Compatible SFP+ 10GBASE-LR 1310nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/mainImg/60x60/20230802110602bbgr9s.jpg)
![Ciena XCVR-S10V31 Compatible SFP+ 10GBASE-LR 1310nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/mainImg/60x60/20230802110602us06wh.jpg)
![Ciena XCVR-S10V31 Compatible SFP+ 10GBASE-LR 1310nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/mainImg/60x60/20230801180953vb6hvk.jpg)
![Ciena XCVR-S10V31 Compatible SFP+ 10GBASE-LR 1310nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/mainImg/60x60/20230802110602ehdwx8.jpg)
![Ciena XCVR-S10V31 Compatible SFP+ 10GBASE-LR 1310nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/mainImg/60x60/20230801180953appjma.jpg)
![Ciena XCVR-S10V31 Compatible SFP+ 10GBASE-LR 1310nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/mainImg/60x60/202308011809539jy4wo.jpg)
![Ciena XCVR-S10V31 Compatible SFP+ 10GBASE-LR 1310nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/products/60x60/50244.F.jpg)
![Ciena XCVR-S10V31 Compatible SFP+ 10GBASE-LR 1310nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module This picture is about SFP-10GLR-31.](https://resource.fs.com/mall/mainImg/60x60/20230802104312a4hd1k.jpg)
Ciena XCVR-S10V31 Compatible SFP+ 10GBASE-LR 1310nm 20km DOM Duplex LC/UPC SMF Optical Transceiver Module
Hot #50248
Hot #50248
32,13 € (Incl. VAT)
FS P/N: SFP-10GLR-31
659 Sold
0 Review
0 Question
4948 in DE Warehouse, Get it by 9 Jul, 2024
3055 in Global Warehouse, Get it by 22 Jul, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Ciena XCVR-S10V31 Compatible 10GBASE-LR SFP+ Transceiver Module (SMF, 1310nm, 20km, LC, DOM)
Specifications
Ciena Compatible
XCVR-S10V31
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
1310nm
Max Cable Distance
20km
Connector
Duplex LC
Optical Components
DFB 1310nm
Media
SMF
DOM Support
Yes
TX Power
-8.2~0.5dBm
Receiver Sensitivity
< -14.40dBm
Core Size
9/125µm
Modulation
NRZ
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
SFP+ MSA Compliant, CPRI, eCPRI
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
10G Connectivity for Data Center
Featured with 1W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tailored Excellence with TO-Can Package
Featuring a TO package, the transceiver has great reliability, airtightness, and heat dissipation performance, ideal for telecom and data center applications.
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Videos
Questions & Answers
Ask a question
Be the first to ask a question.
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed