Fortinet FN-TRAN-SFP+SR Compatible SFP+ transceiver supports up to 400m link lengths over OM4 MMF (300m over OM3 MMF) via an LC duplex connector. This transceiver is compliant with SFF-8431, SFF-8432 and IEEE 802.3ae standards and for seamless interoperability in multivendor environments. Digital diagnostics monitoring is available via a 2-wire serial interface, as specified in SFF-8472. Featuring low power consumption and high speed, this 10G SFP+ transceiver is ideal for data centers, enterprise wiring closets, service provider transport applications, Radio & Baseband Units, etc.
![Fortinet FN-TRAN-SFP+SR Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP-10GSR-85.](https://resource.fs.com/mall/mainImg/20230330162703vv56rj.jpg)
Click to open expanded view
![Fortinet FN-TRAN-SFP+SR Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP-10GSR-85.](https://resource.fs.com/mall/mainImg/60x60/20230330162703vv56rj.jpg)
![Fortinet FN-TRAN-SFP+SR Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP-10GSR-85.](https://resource.fs.com/mall/mainImg/60x60/2023033016451748ctzq.jpg)
![Fortinet FN-TRAN-SFP+SR Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP-10GSR-85.](https://resource.fs.com/mall/mainImg/60x60/20230330162703odkwof.jpg)
![Fortinet FN-TRAN-SFP+SR Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP-10GSR-85.](https://resource.fs.com/mall/mainImg/60x60/20230330162703qnryae.jpg)
![Fortinet FN-TRAN-SFP+SR Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module This picture is about SFP-10GSR-85.](https://resource.fs.com/mall/mainImg/60x60/20230330162703bcbp5q.jpg)
Fortinet FN-TRAN-SFP+SR Compatible SFP+ 10GBASE-SR 850nm 300m DOM Duplex LC/UPC MMF Optical Transceiver Module
Hot #179739
Hot #179739
23,80 € (Incl. VAT)
FS P/N: SFP-10GSR-85
21.5K Sold
2.5K Reviews
3 Questions
Transceiver Models:
Compatible:
More +
33077 in DE Warehouse, Get it by 31 Jul, 2024
2264 in Global Warehouse, Get it by 12 Aug, 2024
220 in Transit, Get it by 2 Sep, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
5-Year Warranty
30-Day Returns
30-Day Exchange
Fortinet FN-TRAN-SFP+SR Compatible 10GBASE-SR SFP+ Transceiver Module (MMF, 850nm, 300m, LC, DOM)
Specifications
Fortinet Compatible
FN-TRAN-SFP+SR
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Wavelength
850nm
Max Cable Distance
300m@OM3/400m@OM4
Connector
Duplex LC
Media
MMF
Transmitter Type
VCSEL
Receiver Type
PIN
TX Power
-7.3~-1dBm
Receiver Sensitivity
< -11.1dBm
Powerbudget
3.8dB
Receiver Overload
-1dBm
Typical Power Consumption
≤1W
Extinction Ratio
>3dB
DDM/DOM
Supported
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Core Size
50/125µm
Modulation
NRZ
Protocols
IEEE 802.3ae, SFF-8472, SFF-8431, SFF-8432,SFP+ MSA Compliant, CPRI, eCPRI
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/2024032309282519qqvk.jpg)
Features
Upgrade Your Network One Site at a Time
Upgrade just one site to 40G gear, and still connect it to the existing 10G sites.
Connect New 40G Sites to Legacy 10G Sites
Full Utilize Your 40G Port Bandwidth
Re-use 10G Optics in New 40G Ports
10G Connectivity for Data Center
Featured with 1W low-power, high-density and high-speed, the SFP+ transceiver offers a popular way to help you quickly ramp up to 10G transmission.
Tailored Excellence with TO-Can Packaging
Taking TO-can package design, the transceiver has great reliability, airtightness, and heat dissipation performance, ideal for telecom &
data center applications.
Tested in Host Devices for Proven Interoperability
Every unit is quality tested for compatibility in the targeted switch environment, which guarantees flawless operations.
![](https://resource.fs.com/mall/fs_scene_images/20230626144118v8hjmg.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Bit Error Rate Test
BER 1E-12
Temperature Test
0~70°C
Enable Seamless Connectivity for Your Network
The transceiver can be reconfigured by FS BOX to work with different brands, offering flexible and customizable connectivity options for diverse network environments.
Data Rate (Max) | 10Gbps | 10Gbps | 10Gbps | 10Gbps |
Wavelength | 850nm | 1310nm | 1310nm | 1310nm |
Cable Distance (Max) | 300m@OM3 400m@OM4 | 220m@OM3 300m@SMF | 2km@SMF | 10km@SMF |
Cable Type | MMF | MMF/SMF | SMF | SMF |
TX Power | -7.3~-1dBm | -6.5~-0.5dBm | -8.2~0.5dBm | -8.2~0.5dBm |
Receiver Sensitivity | <-11.1dBm | < -8.4dBm | <-12.6dBm | <-14.4dBm |
Power Consumption | ≤1W | ≤1W | ≤1W | ≤1W |
Videos
Questions & Answers
Ask a question
All (3)Unanswered Question (1)Fortinet Series (1)Parameter (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
2222
220
95
1
2
W***n
United States
June 28, 2024
Works great, seeing amazing transfer speeds to our servers.
Verified Purchase
Helpful 0
Comment 0E***d
Canada
June 13, 2024
Installed in a X440-G2 without any issue. We had Generic FS.com SFP+ working but showing as unsupported. The Extreme Network FS.COM fixed the issue. Quick delivery and great products! I will order again
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed