The H3C Compatible QSFP28 transceiver provides 100GBase-BX throughput up to 30km over single-mode fiber (SMF) using a wavelength of 1304.58nm-Tx/1309.14nm-Rx via an LC connector. This bidirectional unit must be used with another transceiver or network appliance of complimenting wavelengths. Digital diagnostics functions are also available via the I2C interface, as specified by the QSFP28 MSA, to allow access to real-time operating parameters. With these features, this easy to install, hot swappable transceiver is suitable to be used in 100G Ethernet applications.
![H3C Compatible QSFP28 100GBASE-BX30-U BiDi 1304.58nm-Tx/1309.14nm-Rx 30km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about 1.](https://resource.fs.com/mall/mainImg/2024061910454969t763.jpg)
Click to open expanded view
![H3C Compatible QSFP28 100GBASE-BX30-U BiDi 1304.58nm-Tx/1309.14nm-Rx 30km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about 1.](https://resource.fs.com/mall/mainImg/60x60/2024061910454969t763.jpg)
![H3C Compatible QSFP28 100GBASE-BX30-U BiDi 1304.58nm-Tx/1309.14nm-Rx 30km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about 2.](https://resource.fs.com/mall/mainImg/60x60/20240619104549jyb2vt.jpg)
![H3C Compatible QSFP28 100GBASE-BX30-U BiDi 1304.58nm-Tx/1309.14nm-Rx 30km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about 3.](https://resource.fs.com/mall/mainImg/60x60/20240619104549vu4hwp.jpg)
![H3C Compatible QSFP28 100GBASE-BX30-U BiDi 1304.58nm-Tx/1309.14nm-Rx 30km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about 4.](https://resource.fs.com/mall/mainImg/60x60/202406191201124x8zjt.jpg)
![H3C Compatible QSFP28 100GBASE-BX30-U BiDi 1304.58nm-Tx/1309.14nm-Rx 30km DOM Simplex LC/UPC SMF Optical Transceiver Module This picture is about 5.](https://resource.fs.com/mall/mainImg/60x60/20240619104549uwqyra.jpg)
H3C Compatible QSFP28 100GBASE-BX30-U BiDi 1304.58nm-Tx/1309.14nm-Rx 30km DOM Simplex LC/UPC SMF Optical Transceiver Module
#178911
#178911
1.782,62 € (Incl. VAT)
FS P/N: Q28-100G-BX30
11 Sold
1 Review
3 Questions
Transceiver Type:
Pre-order, Ship by 9 Nov, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express®
5-Year Warranty
30-Day Returns
30-Day Exchange
H3C Compatible 100GBASE-BX30 QSFP28 Optical Transceiver Module for Ethernet (SMF, 1304.58nm-Tx/1309.14nm-Rx, 30km, Simplex LC, DOM)
Specifications
Part Number
Q28-100G-BX30
Vendor Name
FS
Form Factor
QSFP28
Max Data Rate
106.25Gbps
Wavelength
1304.58nm-Tx/1309.14nm-Rx
Max Cable Distance
30km
Connector
Simplex LC
Media
SMF
Transmitter Type
EML
Receiver Type
APD
TX Power
1.7~7.1dBm
Receiver Sensitivity
-16dBm
Min Powerbudget
17.7dB
Receiver Overload
-3.4dBm
Power Consumption
<4.5W
Extinction Ratio
>5dB
DDM/DOM
Supported
Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3bs, 100G Lambda MSA
Warranty
5 Years
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
100G Connectivity for Data Center and Telecom
Featured with 4.5W low-power, high-density and high-speed, the QSFP28 transceiver offers a popular way to help you quickly ramp up to 100G transmission.
Tested in Host Devices for Proven Interoperability
![](https://resource.fs.com/mall/fs_scene_images/20240621170628yt50q8.jpg)
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Temperature Test
-5°C~85°C
Center Wavelength | 1304.58nm/1309.14nm | 1271nm/1331nm | 1280nm/1310nm |
Connector | Simplex LC | Simplex LC | Simplex LC |
Cable Distance (Max.) | 30km | 10km | 20km |
Modulation | 2x53.125G PAM4 | 4x26.56G NRZ | 4x25G NRZ |
Power Consumption | ≤4.5W | ≤4W | ≤5W |
Transmitter Type | EML | DFB | DFB |
Protocols | 100G-ER1-30, SFF-8636 Rev 2.10a, QSFP28 MSA | QSFP28 MSA | QSFP28 MSA |
Application | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet | Data Center 100GBASE Ethernet |
Videos
Questions & Answers
Ask a question
All (3)Connection (1)Matching Product (1)Parameter (1)Power Budget (1)Product Comparison (1)Product Recommendation (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
1
0
0
0
0
А***в
Russian Federation
April 10, 2023
The service was outstanding. The price was low and the quality was good. If I need more modules in the future, I will buy from you again!
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed