FS Germany Free delivery on orders over EUR 79 (Excl. VAT)
Germany / € EUR
Free delivery on orders over EUR 79 (Excl. VAT)

Germany

This picture is about QSFP-SFP10G-CVR Overall Introduction.
00:51
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR Overall Introduction.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.
This picture is about QSFP-SFP10G-CVR.

H3C Compatible QSFP+ 40G to SFP+ 10G Adapter Converter Module with DDMI

#178062
#178062

QSFP+ to SFP+ DDMI ≤1.5W without Module Extended

82,11 € (Incl. VAT)
FS P/N: QSFP-SFP10G-CVR
21 Sold
0 Review
3 Questions
468 in DE Warehouse, Get it by 20 Sep, 2024
362 in Global Warehouse, Get it by 3 Oct, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Project Inquiry
5-Year Warranty
30-Day Returns
30-Day Exchange

H3C Compatible 40G QSFP+ to 10G SFP+ Adapter Converter Module

The H3C compatible QSFP+ to SFP+ adapter converter module provides 10G Ethernet connectivity for QSFP+ 40G ports. This module is compliant with QSFP+ MSA SFF-8436 and SFP+ MSA SFF-8431. The built-in MCU enables I2C reading of SFP+ registers by reading QSA registers. The SFP+ receptacle is connected to lane 1 of the QSFP+ connector. The other three channels on the QSFP+ connector are not connected


Note: The FS P/N is changed from CVR-QSFP-SFP10G to QSFP-SFP10G-CVR, but the product is the same. Only the FS P/N has been changed.

Specifications
Part Number
QSFP-SFP10G-CVR
Vendor Name
FS
Form Factor
QSFP+
Max Data Rate
10Gbps
Connector
SFP+
Power Consumption
≤1.5W Without Module
DDM/DOM
Supported
Extended Temperature Range
-20 to 85°C (-4 to 185°F)
Protocols
QSFP+ MSA SFF-8436, SFP+ MSA SFF-8431
Warranty
5 Years
* This product has a register and only supports split-port devices. If you need to use it on non-split-port devices, please contact sales.

Quality Testing Program

Take a look at our test program to get the reliable and high-performance optical transceivers.

Quality Testing Program

Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Features
Cost-effective Conversion from QSFP+ to SFP+ Port
The product provides the ability to use the SFP+ 10GBASE module with a QSFP+ client port, which reduces the costs of multiple 40G form factors across multivendor platforms environments.
Flexible Connection
QSFP+ to SFP+ Module or Cable
Plug and Play
No Configuration Needed
Questions & Answers
Ask a question
All (3)Connectivity Solutions (1)
Customer Reviews
Write a review
Not yet rated. Be the first to write a review
Resources
Recently Viewed