The transceiver provides 10GBase-T throughput up to 30m over cat6a/cat7 copper cable via RJ-45 connector. This transceiver is compliant with IEEE 802. 3-2012 and IEEE 802.3ab and SFP MSA. Each SFP transceiver module is individually tested to be used on a series of switches, routers, servers, network interface card (NICs) etc. Featuring low power consumption, this easy to install, hot swappable 10G SFP transceiver is ideal for enterprise networking for LAN applications and different other networking places using copper connections. With 10M/100M/1G/2.5G/5G/10Gbps multi-rate, it is suitable for aquantia application.
![Customized SFP+ 10GBase-T Copper 30m RJ-45 Transceiver Module This picture is about SFP-10GM-T.](https://resource.fs.com/mall/mainImg/202303131814526fx0qf.jpg)
Click to open expanded view
![Customized SFP+ 10GBase-T Copper 30m RJ-45 Transceiver Module This picture is about SFP-10GM-T.](https://resource.fs.com/mall/mainImg/60x60/202303131814526fx0qf.jpg)
![Customized SFP+ 10GBase-T Copper 30m RJ-45 Transceiver Module This picture is about SFP-10GM-T.](https://resource.fs.com/mall/mainImg/60x60/202303131815000heg8p.jpg)
![Customized SFP+ 10GBase-T Copper 30m RJ-45 Transceiver Module This picture is about SFP-10GM-T.](https://resource.fs.com/mall/mainImg/60x60/20230313181456adu0cn.jpg)
![Customized SFP+ 10GBase-T Copper 30m RJ-45 Transceiver Module This picture is about SFP-10GM-T.](https://resource.fs.com/mall/mainImg/60x60/2023031318150706g3pk.jpg)
![Customized SFP+ 10GBase-T Copper 30m RJ-45 Transceiver Module This picture is about SFP-10GM-T.](https://resource.fs.com/mall/mainImg/60x60/2023031318151135whx4.jpg)
Customized SFP+ 10GBase-T Copper 30m RJ-45 Transceiver Module
#178045
#178045
85,68 € (Incl. VAT)
FS P/N: SFP-10GM-T
127 Sold
15 Reviews
7 Questions
Compatible Brands:
Cisco
Device Number:
Operating Temperature:
0 to 70°C (32 to 158°F)
1053 in DE Warehouse, Get it by 12 Jul, 2024
117 in Global Warehouse, Get it by 24 Jul, 2024
220 in Transit, Get it by 2 Aug, 2024
See more Warehouse
Deliver to Berlin, 10082
Free Shipping via TNT Express® on orders over 79,00 €
Solution Design
5-Year Warranty
Customized 10M/100M/1G/2.5G/5G/10Gbps NBASE-T Transceiver Module (Copper, 30m, RJ-45)
Specifications
Part Number
SFP-10GM-T
Vendor Name
FS
Form Factor
SFP+
Max Data Rate
10.3125Gbps
Power Consumption
≤2.5W
Max Cable Distance
10/100/1000M-100m@Cat 5 Cable or better
10G-30m@Cat 6a/7 Cable
10G-30m@Cat 6a/7 Cable
Connector
10G
10G
RJ-45
Cable Type
Copper
EMC (Electro Magnetic Compatibility)
Supported
MTBF
6430000 Hours
Commercial Temperature Range
0 to 70°C (32 to 158°F)
Protocols
IEEE 802.3az
SFP+ MSA
SFP+ MSA
Quality Testing Program
Quality Testing Program
![](https://resource.fs.com/mall/ckfinder/ftp_images/product/20220902172543_802.jpg)
Optical Transceivers Testing Learn more
Quality Certifications
To get the detailed certification, please go to the Compliance Center.
Please Note: Installing a third party transceiver does not void your network equipment warranty. Network equipment manufacturers all have guidelines stating that warranty support on their products will not be affected.
Connectivity Solutions
![](https://resource.fs.com/mall/fs_scene_images/20230313113857643u5x.png)
Features
Transceiver Customization for Full Compatibility
Configuring with FS BOX or Coding Board and testing in the targeted switch environment for high-performance interoperability.
Custom Compatible Brands
100% Tested in Host Devices
Online Custom Label Service Tailored to Your Needs
Custom labels for easy identification to help ease receiving, stocking and deployment.
Select Label Types
Colored Black and White or Neutral Labels
Fill in Label Details
Brand Logo, P/N, S/N, Vendor Name
Comprehensive Testing Increases Reliability
Qualified through a rigorous process with advanced equipments to ensure you get the high quality and reliable optics.
Optical Spectrum Test
No Packet Loss & CRC
Eye Pattern Test
Mask Margin >20%
Temperature Test
0~70°C
Custom Products Tailored to Your Needs
Diverse Custom Options
Choose suitable options based on your applications.
Strict Quality Control
Ensure high quality products with state of testing facility.
Technical Support
Get support from professional engineer team.
Data Rate (Max.) | 10Gbps | 10Gbps | 10Gbps |
Connector | RJ-45 | RJ-45 | RJ-45 |
Cable Distance (Max.) | 10/100/1000M:100m 2.5G:100m 5G:70m 10G:30m | 30m | 80m |
Cable Type | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better | Cat6A/Cat7 or Better |
Power Consumption | <2.5W | <2.5W | <2.9W |
Operating Temperature | 0 to 70°C | 0 to 70°C -40 to 85°C (IND) | 0 to 70°C |
Questions & Answers
Ask a question
All (7)Unanswered Questions (2)Application (2)Product Comparison (2)Parameter (1)Transmission Distance (1)
Customer Reviews
Write a review
(undefined reviews)
5
stars
4
stars
3
stars
2
stars
1
star
15
0
0
0
0
A***r
United States
May 29, 2024
These guys are great i love there help and quick shipping always great service! Thank you
Verified Purchase
Helpful 0
Comment 0A***r
United States
May 29, 2024
These guys are great i love there help and quick shipping always great service! Thank you
Verified Purchase
Helpful 0
Comment 0E***s
United States
May 19, 2024
Arrived promptly. Transceived as expected.
Verified Purchase
Helpful 0
Comment 0See all reviews
Resources
Recently Viewed